drylin® W individual rail - round

Three dimensions Ø: 10, 16, 20 mm
 
 

W rails - round

Part No.:
da [mm]:
DryLin® W rails - round
""
Order no. Weight H da di L a h h1 h2 G1 G2 A Q1 Q2
    ±0.07 -0.1   Max. -0.3                
  [kg/m] [mm] [mm] [mm] [mm] [mm]   [mm] [mm] [mm] [mm] [mm] [mm] [mm]
 WS-10 (1) 0.62 18 10 0 4000 27 5.5 5.5 9 27 17 16.5 0 0
 WS-16 0.98 27 16 8 4000 27 7.5 3.5 14 33 19 25 32 28
 WS-20 1.32 36 20 10.2 4000 27 9.5 4.5 20 38 21 30 37 37
 WS-25 2.03 45 25 14 4000 32 11.5 5.5 25 46.5 25.5 37.5 45.5 46
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Through holes
Order no. C4 C5 C5 C6 C6 K1 for ly lz Wby Wbz Price / m  
    Min. max. Min. max. Screw            
  [mm] [mm] [mm] [mm] [mm] DIN 912 [mm^4] [mm^4] [mm³] [mm³]    
 WS-10 (1) 120 20 79.5 20 79.5 M6 19000 2850 1000 310 47.00 USD 
 WS-16 120 20 79.5 20 79.5 M8 36000 12900 1800 940 65.50 USD 
 WS-20 120 20 79.5 20 79.5 M8 57100 35000 2700 1900 70.79 USD 
 WS-25 150 25 99.5 25 99.5 M10 129000 86000 4900 3800 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Standard bore pattern symmetrical: C5 = C6; please order with drawing for C5 ≠ C6 (1) Through holes

W pillow block - round

drylin® W housing bearing - round
Order no. Floating Floating Weight B C1 C3 A3 K2 K3 Static load capacity    
  bearing bearing               Coy Coz+ Coz-    
  clearance rirection [g] [mm] [mm] [mm] [mm] [mm] [mm] [N] [N] [N]    
 WJ200UM-01-10 (1) - - 41 26 29 16 6.5 M6 M5 1200 1200 250 5.25 USD 
 WJ200UM-01-10-LL ± 0.2 - 41 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200UM-01-10-AL - - 20 26 29 16 6.5 M6 M5 1200 1200 250 Upon request 
 WJ200UM-01-16 - - 100 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200UM-01-16-AL - - 48 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200UM-01-16-LL ± 0.2 - 100 34.5 36 18 9 M8 M6 2100 2100 400 Upon request 
 WJ200UM-01-20 - - 190 42.5 45 27 9 M8 M6 3200 3200 500 13.02 USD 
 WJ200UM-01-20-AL - - 99 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200UM-01-20-LL ± 0.25 - 190 42.5 45 27 9 M8 M6 3200 3200 500 Upon request 
 WJ200UM-01-25 - - 425 52.5 58 36 11 M10 M8 4800 4800 950 Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
(1) Replaces WJUM-01-10