Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® SET - EasyTube

Linear unit for easy format adjustments

EasyTube linear unit for easy adjustment functions This new addition to the drylin® slide table range has a simple but solid design; the complete system only consists of a few components. The anodized aluminum tube guides the slide carriage and, at the same time, protects the leadscrew. The carriage and the trapezoidal nut are manufactured from a high performance polymer bearing material. The system runs without any lubrication, and gives a low-friction value combined with an excellent wear rate. High performance iglide® plastic bushings are used in the axial fixing of the leadscrew.
DryLin® SET EasyTube linear unit
1

Trapezoidal threaded nut and carriage made from polymer bearing material

2

Anodized aluminum guide tube

3

Radial and axial bearings made from polymer bearing material

4

Hand wheel

5

Stainless steel clamp

6

Polymer end block

7

Steel trapezoidal leadscrew

Advantages:

Absolutely lubrication-free

Corrosion-resistant when specified with a stainless leadscrew

Lightweight (aluminum and polymer)

Can be driven from both sides by hand or motor drive

Temperature resistant up to 176° F (80°C)

Ideal for washdown applications


EasyTube

A [inch]:

 

Also available as flange version (for axial connection)

Lengths [mm] and weights

Part No. Max. stroke length Aluminum shaft Max. static load capacity
    Weight shaft end supports
and carriage
Additional
(per 100 mm)
Axial Radial
[mm] [lbs] [lbs] [lbs] [lbs]
SET-12-AWM (1) 200 0.05 0.02 2.25 4.5
SET-25-AWM (1) 750 0.15 0.081 33.75 67.5
SET-30-AWM (1) 850 0.2 0.141 45 90
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Dimensions [mm]

Order no. A Al H E1 E2 E3 E4 l h h1 lt ts s sb l2 d2
SET-12-AWM (1) 30 30 23.5 20 20 20 - 60 22 15 3.3 4.2 10 M4
SET-25-AWM (1) 60 55 44 40 40 40 20 115 39 45 30 5.2 5.2 M4 17 TRx10x2
SET-30-AWM (1) 80 55 49 60 40 40 20 125 39 50 35 6.5 5.2 M4 20 TRx12x3
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Dimensions [mm] - flange version

Order no. A2 A3 H E1 E2 E3 E5 l h lt ts s l2 d2 Individual price for base stroke 100 mm  
SET-25-AWM-F (1) 60 60 49 40 40 40 40 115 39 30 5.2 5.2 27 TRx10x2 132.07 USD Add to shopping cart
SET-30-AWM-F (1) 80 60 59 60 40 40 40 125 39 35 6.5 5.2 30 TRx12x3 169.50 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302