drylin® ZLW - belt drive actuator

drylin® belt drive actuators were developed to quickly position small loads. They are corrosion-resistant, lightweight and compact.

Special features

Excellent for high accelerations

Simple assembly

Sturdy construction

Lightweight and corrosion resistant

Delivered off the shelf

Motor mounts available

Technical data

Material, slider: iglide® J

Radial bearing: Version 01 (optional) iglide® L250

Version 02: grooved ball bearing

Axial bearing: iglide® J

Drive belt: Neoprene with GF, except 1040 standard (PU toothed belt with steel cord)

Up to 16.4 ft/s (5 m/s)

Standard and Basic Series (Version 02):

The Standard series use a white polyurethane steel-reinforced belt, the pulley and the shafts are made of plated steel (stainless optional) and are fitted with 2 deep-groove ball bearings. This version is capable of speeds up to 16.4 ft/s (5 m/s) and loads up to 45lbf (200N).

The Basic series use a black neoprene glass-reinforced belt; the shafts and pulleys are stainless steel and are square (but with a plastic adapter can be made into 10 mm OD parts); the gear wheel is high performance plastic and is fitted also with 2 deep-groove ball bearings. This version is capable of speeds up to 9.94 ft/s (3 m/s) and loads up to 33.75 lbf (150N).



 
Plain bearing (Version 01):

This version uses iglide® plain bearings in the pulley system instead of the deep-grooved ball bearings and is intended for lower speeds.

Quickly select the right belt or lead screw table for your application


Belt drive assembly

1

Carriage plate made of anodized aluminum

2

Bearing housing made from blue chromated zinc (aluminum optional)

3

Bearings made from iglide® J

4

Belt driven

5

Slot nuts for limit switches

6

Hard-anodized aluminum profile

7

Mounting elements made from aluminum and/or plastic clamp

8

Optional lubrication-free radial bearing made from iglide® J (Version 01)

9

Grooved ball bearings (Version 02)

10

Solid plastic housing

 
Technical data

Part No.
ZLW-1040
Weight
w/o
Stroke
Weight
100m
Stroke
Max. Stroke
Length
Transmission Toothed Belt Width Tension Max. Radial
Stress
Guide
Bearing
Max. Speed
at 60%
on time
  [lbs] (lbs) (mm) (mm/U)   (mm) (N) (N)   (fps)
                     
Version 1 2.20 0.308 1,000 70 PU w/steel 16 75 300 iglide® 6.5
Version 2 2.20 0.308 2,000 70 PU w/steel 16 200 300 Ball bearing 16
Part No.
ZLW-0630
Weight
w/o
Stroke
Weight
100m
Stroke
Max. Stroke
Length
Transmission Toothed Belt Width Tension Max. Radial
Stress
Guide
Bearing
Max. Speed
at 60%
on time
  [lbs] (lbs) (mm) (mm/U)   (mm) (N) (N)   (fps)
                     
Version 1 0.95 0.176 500 54 Elastomer/GF 9 35 100 iglide® 3.28
Version 2 0.95 0.176 1,000 54 Elastomer/GF 9 70 100 Ball bearing 6.56

 

Determination of the position of the drive shaft (right or left), in the line of vision x!
1 = drive shaft left
2 = drive shaft right
x = in the line of vision of drive shaft

ZLW - Toothed belt axis

Part No.:
L max.:
Dimensions [mm]
Order no. Weight
without
stroke
[lbs]
Weight
100 mm
stroke
[lbs]
Max.
stroke
length
[mm]
A
-0.3
Al H E2
±0.15
l E3
±0.15
R
±0.15
f Individual price
for
base stroke
100 mm
 
 ZLW-1040-02-B-100-L (1) 0.9 0.094 2000 74 100 45 60 204 87 40 1 Upon request 
 ZLW-1040-02-B-100-R (1) 0.9 0.094 2000 74 100 45 60 204 87 40 1 Upon request 
 ZLW-1040-02-B-100-L/R (1) 0.9 0.094 2000 74 100 45 60 204 87 40 1 Upon request 
 ZLW-1040-02-S-100-L (2) 1 0.094 2000 74 100 45 60 204 87 40 1 Upon request 
 ZLW-1040-02-S-100-R (2) 1 0.094 2000 74 100 45 60 204 87 40 1 Upon request 
 ZLW-1040-02-S-100-L/R (2) 1 0.094 2000 74 100 45 60 204 87 40 1 Upon request 
 ZLW-1040-02-B-150-L (1) 0.9 0.094 2000 74 150 45 60 254 137 40 1 Upon request 
 ZLW-1040-02-B-150-R (1) 0.9 0.094 2000 74 150 45 60 254 137 40 1 Upon request 
 ZLW-1040-02-B-150-L/R (1) 0.9 0.094 2000 74 150 45 60 254 137 40 1 Upon request 
 ZLW-1040-02-S-150-L (2) 1 0.094 2000 74 150 45 60 254 137 40 1 Upon request 
 ZLW-1040-02-S-150-R (2) 1 0.094 2000 74 150 45 60 254 137 40 1 Upon request 
 ZLW-1040-02-S-150-L/R (2) 1 0.094 2000 74 150 45 60 254 137 40 1 Upon request 
 ZLW-1040-02-B-200-L (1) 0.9 0.094 2000 74 200 45 60 304 187 40 1 Upon request 
 ZLW-1040-02-B-200-R (1) 0.9 0.094 2000 74 200 45 60 304 187 40 1 Upon request 
 ZLW-1040-02-B-200-L/R (1) 0.9 0.094 2000 74 200 45 60 304 187 40 1 Upon request 
 ZLW-1040-02-S-200-L (2) 1 0.094 2000 74 200 45 60 304 187 40 1 Upon request 
 ZLW-1040-02-S-200-R (2) 1 0.094 2000 74 200 45 60 304 187 40 1 Upon request 
 ZLW-1040-02-S-200-L/R (2) 1 0.094 2000 74 200 45 60 304 187 40 1 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
(2) Dimension X is cut-to-order
Mounting dimensions [mm]
Order no. lt
±0.3
sg ha lz l2 d2 X E
±0.2
AP
-l
LP dp n nb nw nh T1 T2 d
 ZLW-1040-02-B-100-L (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-B-100-R (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-B-100-L/R (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-100-L (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-100-R (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-100-L/R (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-B-150-L (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-B-150-R (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-B-150-L/R (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-150-L (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-150-R (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-150-L/R (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-B-200-L (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-B-200-R (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-B-200-L/R (1) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-200-L (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-200-R (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
 ZLW-1040-02-S-200-L/R (2) 52 M6 22 27 20 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
(2) Dimension X is cut-to-order
Ordering key

ZLW             Toothed belt linear axis drylin® W
  -1040           Size 1040 (Guide shaft diameter 10 mm / Shaft distance 40 mm)
    -02         01 = Plastic plain bearings in deflectioni
02 = Grooved ball bearing in deflection
      -B       B = Basic
S = Standard
        -100     Carriage length in mm (Standard: 100 mm / optional for additional charge: 150 / 200 mm)
          -L   L = drive pin left
R = drive pin right
L/R = drive pin on both sides
            -XX Stroke length in mm

 
ZLW-1040:
 
ZLW-0630:
 

drylin® ZLW mounting options

igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog

About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration