iglide® J | The versatile endurance runner- Over 250 dimensions available from stock
- Low wear against different shaft materials
- Low coefficients of friction in dry operation
- Vibration-dampening
- Good resistance to chemicals
- Best material to use with soft shaft materials
- Very little humidity absorption
One main advantage of iglide® J plain bearings is the combination of a low coefficient of friction in dry operation and the low stick-slip tendency. With a recommended maximum surface pressure of 5076 psi, iglide® J plain bearings are not suitable for extreme loads.
Typical application areasVending machinesPrintersBeverage production & packagingAviationCleanroom You will find plenty of additional application areas at our
Browse all Industries When to use it?- For high speeds
- For highest wear resistance at low to medium pressures
- Low wear against different shafts
- Low coefficient of friction in dry operation
- Vibration dampening
- Good chemical resistance
- Best performance with soft shaft materials
- Very little humidity absorption
| When not to use?- When high pressures occur
- If temperatures are higher than +194 °F
- When a cost-effective bearing for occasional movements is necessary
Use our filter options to find the most suitable product |
Tolerances and measurement systemThe installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
Testing methods Assemblyiglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
Certificates and standards