Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® polymer bearing with lip seal

  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
Product description
iglide®-polymer bearing with lip seal
Easy and quick to fit polymer bushing made from iglide® J (JDSM) or iglide® V400 (VDSM) with an integrated rotary lip seal for the rotary shaft. Protects against dust, dirt, and all depressurized liquids.
Bearing seal combinations for other applications upon request.
  • Operating temperature range like iglide® J
  • Coefficient of friction only 10% higher than in iglide® J
  • Wear values very much identical to iglide® J
  • Reduced space requirement and easy, fast installation
  • Temperatures up to 302°F
  • Material: iglide® J
  • High temperature option VATM, iglide® V400
 
When to use it?
  • When the penetration of dirt and water spray should be prevented
  • When only a small installation space is available in the axial direction
  • When an existing seal should be integrated in a plain bearing
When not to use?
  • When pressurized media should be sealed
  • When a permanent tensioned seal is required

Please contact us if you want to combine your seal with an iglide® bearing. We will support you with the design, will check the integration and create an appropriate solution.
Technical data

Application Assistance

For further questions or product information, please contact:

Photo
Hope Mammone

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302