iglide® PRT - technical information

Marking Unit PRT-02-30 PRT-02-60 PRT-01-30 PRT-01-60 PRT-01-100 PRT-01-150 PRT-01-200 PRT-01-300
Weight lbs 0.441 1.54 0,88 2.43 2.87 4.85 7.05 16.75
Axial load rating,
static
lbs 5,620 10,116 6,070 11,240 12,364 17,954 22,480 33,721
Axial load rating,
dynamic
lbs 1,573 2700 1,573 3,372 3,596 5,620 6,744 20,232
Radial load rating,
static
lbs 562 2,250 1,124 2,248 3,596 5,620 7,868 10,116
Radial load rating,
dynamic
lbs 157 629 337 674 1,124 1,798 2,248 6,069
Rotatary speed
limit, dry
1/min 200 120 250 200 150 100 80 50
Rigidity, axial N/µm - - 100 300 65 450 500 500
Rigidity, radial N/µm - - 50 65 65 65 65 65
Max. Permissible
tilting moment
ft-lbs 73 147 147 590 1,106 1,475 2,802 3,687

Tilt vs. load movement

Tilt vs. load movement

 
Torque measurement with centric load

Torque measurement with centric load

 

All load values assume the PRT is assembled with socket head screws (strength class 8.8) on the outside pitch circle diameter. For the assembly of the PRT, the screws have to be inserted to a minimum thread depth of 10mm.

PRT-01-30: M4, min. 8 screws PRT-01-60: M5, min. 10 screws PRT-01-100: M5, min. 12 screws PRT-01-200: M6, min. 12 screws

All data can be used for both lateral and horizontal assembly.

Torque measurement with eccentric load

Torque measurement with eccentric load

 

Handling and conveyance system for semiconductor transport/box.

 

The complete system is suitable for clean rooms, free of lubrication and maintenance.
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
About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads