iglide® PRT slewing ring bearing - style 01

igus®' standard slewing ring, style 01, offers a rigid aluminum slewing ring with the benefits of self-lubricating iglide® J sliding elements.

 
 

1

Inner ring - hard anodized aluminum or stainless steel

2

Sliding elements - iglide® J (standard), or iglide® H1 (high temperatures/moisture)

3

Outer ring - aluminum or stainless steel

Part No.:
d [mm]:
Dimensions [mm]
Part No. D D1 d1 d d2 H h T1 T2 S1 S2 K1
for
screw
R1 R2 B    
 PRT-01-20 (1) 80 70 31 20 60 24 8 3 x 120° 6 x 60° M4 4.5 DIN7984 M4 30 20 4.5
 PRT-01-30 (1) 100 91 42.5 30 82 29 10 8 x 45° 8 x 45° M4 4.5 DIN7984 M4 41 29 4.5
 PRT-01-50 (1) 150 135 65 50 120 33 10 8 x 45° 16 x 22.5° M6 6.6 ISO 4762 M6 60 46.5 4.5
 PRT-01-60 (1) 160 145 74 60 130 33 10 10 x 36° 20 x 18.0° M5 5.5 ISO 4762 M5 65 51.5 4.5
 PRT-01-100 (1) 185 170 112 100 160 34 12 12 x 30° 16 x 22.5° M5 5.5 ISO 4762 M5 80 69 5.5
 PRT-01-150 (1) 250 235 165 150 220 35 12 12 x 30° 16 x 22.5° M5 5.5 ISO 4762 M5 110 96.5 5.5
 PRT-01-200 (1) 300 285 215 200 274 38 15 12 x 30° 16 x 22.5° M6 6.6 ISO 4762 M6 137 124 7
 PRT-01-300 (1) 450 430 320 300 410 43.5 15 12 x 30° 16 x 22.5° M8 9.0 DIN7984 M8 205 186.6 7
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Suffix "ES" for stainless steel version(1) Tolerance in accordance with DIN ISO 2768 mK

iglide® PRT slewing ring bearing, high temperature, Style 01

Advantages

Suitable up to 356°F, high chemical resistance

For all 7 standard dimensions of style 01

Body in aluminum or stainless steel, sliding parts in iglide® H1

 
 

1

Inner ring - hard anodized aluminum or stainless steel

2

Sliding elements iglide® H1 High temperature, high moisture above 192°F

3

Outer ring - aluminum or stainless steel

Part No.:
d [mm]:
Dimensions [mm]
Part No. D D1 d1 d d2 H h T1 T2 S1 S2 K1
for
screw
R1 R2 B    
 PRT-01-20-H1 (1) 80 70 31 20 60 24 8 3 x 120° - M4 4.5 DIN7984 M4 30 20 3.5
 PRT-01-30-H1 (1) 100 91 42.5 30 82 29 10 8 x 45° 8 x 45° M4 4.5 DIN7984 M4 41 29 4.5
 PRT-01-50-H1 (1) 150 135 65 50 120 33 10 8 x 45 ° 16 x 22,5 ° M6 6.6 ISO 4762 M6 60 46.5 4.5
 PRT-01-60-H1 (1) 160 145 74 60 130 33 10 10 x 36° 20 x 18.0° M5 5.5 DIN912 M5 65 51.5 4.5
 PRT-01-100-H1 (1) 185 170 112 100 160 34 12 12 x 30° 16 x 22.5° M5 5.5 DIN912 M5 80 69 5.5
 PRT-01-150-H1 (1) 250 235 165 150 220 35 12 12 x 30° 16 x 22.5° M5 5.5 DIN912 M5 110 96.5 5.5
 PRT-01-200-H1 (1) 300 285 215 200 274 38 15 12 x 30° 16 x 22.5° M6 7.0 DIN912 M6 137 124 7
 PRT-01-300-H1 (1) 450 430 320 300 410 42 15 12 x 30° 16 x 22.5° M8 9 DIN7984 M8 205 186.6 7
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
Suffix "ES" for stainless steel version(1) Tolerance in accordance with DIN ISO 2768 mK
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter

Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog

About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration