iglide® PRT - accessories

Manual clamp

  • 7.38 Foot Pound (10 Nm) holding torque is attained with 0.74 Foot Pound (1 Nm) screw torque
  • Easy to screw onto outer ring

 
 

Figure shows PRT with mounted hand clamp

Part No.:
Dimensions [in]
Part No. D [in] D1 [in] T2 [°] K1 h [in] gk W [°]    
 PRT-HK-30 3.94 91 45° 4.5 0.13 M5 60 Upon request 
 PRT-HK-60 6.3 145 18° DIN7984 M5 0.39 M6 35 Upon request 
 PRT-HK-100 (1) 8.07 185 22,5° DIN7984 M5 0.47 M6 40 Upon request 
 PRT-HK-200 (1) 12.6 300 22,5° DIN7984 M6 0.59 M6 40 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
(1) To be connected only with enlarged outer ring PRT-01-…-G

Enlarged outer ring

 
Part No.:
Part No. D [in] D1 [in] D1 [in] T1 [°] T2 [°]    
 PRT-01-100-G (1) 8.07 185 4.41 12x30 16x22,5 Upon request 
 PRT-01-200-G (1) 12.6 300 8.46 12x30 16x22,5 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
(1)

Drive plate

  • For quick and easy drive coupling

 
 

Figure shows PRT with mounted drive pins

Part No.:
Part No. dp [in] hp [in] dz [in] hz [in] D1 [in] T1 [°] db [in]    
 PRT-AZ-30 2.17 0.2 0.39 0.59 42.5 45° 0.18 Upon request 
 PRT-AZ-60 3.54 0.2 0.55 0.59 74 18° 0.22 Upon request 
 PRT-AZ-100ES 4.92 0.31 0.79 0.79 112 12x30 0.22 Upon request 
 PRT-AZ-150ES 7.09 0.39 0.79 0.79 165 12x30 0.18 Upon request 
 PRT-AZ-200ES 9.06 0.39 0.79 0.79 215 12x30 0.28 Upon request 
More about selected part:
3D-CAD Sample request Quote request Price list myCatalog

Aluminum Mounting rings / Plastic Mounting rings

Aluminium

  • Easy, more flexible mounting
  • No bore in the mounting face necessary
Plastic
  • Lightweight
  • No bore in the mounting face necessary

 
 

Figure shows plastic PRT with mounted spacer. For spacer plastic use part no.: ... DR-POM.

 

Figure shows aluminum PRT with mounted spacer. For spacer aluminum use part no.: ... -DR.

 
Part No.:
Part No. D
[mm]
D1
[mm]
T2
[°]
S2
[mm]
D3
[mm]
h1
[mm]
   
 PRT-01-20-DRP 80 70 6x60 4.5 62 10 Upon request 
 PRT-01-30-DRP 100 91 8x45 4.5 84 11 Upon request 
 PRT-01-20-DR 80 70 6x60 4.5 62 10 Upon request 
 PRT-01-30-DR 100 91 8x45 4.5 84 11 Upon request 
 PRT-01-60-DRP 160 145 20x18 5.5 132 13 Upon request 
 PRT-01-60-DR 160 145 20x18 5.5 132 13 Upon request 
 PRT-01-100-DRP 185 170 16x22.5 5.5 162 13 Upon request 
 PRT-01-100-DR 185 170 16x22.5 5.5 162 13 Upon request 
 PRT-01-150-DR 250 235 16x22.5 5.5 222 13 150.10 USD 
 PRT-01-200-DR 300 285 16x22.5 7.0 276 13 Upon request 
 PRT-01-200-DRP 300 285 16x22.5 7.0 276 13 Upon request 
 PRT-01-300-DR 450 430 16x22.5 9.0 412 15 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
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
About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

No minimum order
On-site and telephone support Delivery from 24h* Free samples

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration