Lightweight
Universal corrosion resistance
High tensile strength
Can be used in combination with rod end bearings from the dimensional series E
Vibration dampening
Noise dampening
Available in left and right thread
d1 [mm]: |
|
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | l2 | l3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0,3 -0.16 | B13 | Thread tolerance 6H | +0.3 -0.3 | +0.3 -0.3 | +0.5 -0.5 | +0.3 -0.3 | +0.2 -0.2 | ||||
GERM-04-M3.5 | 4 | 8 | 8 | 8 | 4 | M3.5 | 8,0 | 0.5 | 21 | 16 | 6 | Upon request | |
GERM-04 | 4 | 8 | 8 | 8 | 4 | M4 | 8,0 | 0.5 | 21 | 16 | 6 | 1.35 USD | |
GERM-05-DIN-M4 | 5 | 10 | 10 | 10 | 5 | M04 | 9,0 | 0.5 | 24.5 | 20 | 7.5 | Upon request | |
GERM-05-DIN-M5 | 5 | 10 | 10 | 10 | 5 | M05 | 9,0 | 0.5 | 24.5 | 20 | 7.5 | Upon request | |
GERM-05 | 5 | 12 | 12 | 12 | 6 | M05 | 10,0 | 0.5 | 30.6 | 24 | 9 | 1.35 USD | |
GERM-05-DIN-M5-LS | 5 | 20 | 10 | 10 | 5 | M05 | 9,0 | 0.5 | 36 | 30 | 7.5 | Upon request | |
GERM-06 | 6 | 12 | 12 | 12 | 6 | M06 | 10,0 | 0.5 | 30.6 | 24 | 9 | 1.54 USD | |
GERM-06-LS | 6 | 24 | 12 | 12 | 6 | M06 | 10,0 | 0.5 | 43 | 36 | 9 | Upon request | |
GERM-08 | 8 | 16 | 16 | 16 | 8 | M08 | 14,0 | 0.5 | 41.6 | 32 | 12 | 1.96 USD | |
GERM-10 | 10 | 20 | 20 | 20 | 10 | M10 | 18,0 | 0.5 | 51.3 | 40 | 15 | 2.54 USD | |
GERM-10-F | 10 | 20 | 20 | 20 | 10 | M10x1.25 | 18,0 | 0.5 | 51.3 | 40 | 15 | Upon request | |
GERM-12 | 12 | 24 | 24 | 24 | 12 | M12 | 20,0 | 0.5 | 61.3 | 48 | 18 | 3.77 USD | |
GERM-12-F | 12 | 24 | 24 | 24 | 12 | M12x1.25 | 20,0 | 0.5 | 61.3 | 48 | 18 | Upon request | |
GERM-14 | 14 | 28 | 28 | 28 | 14 | M14 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | 4.73 USD | |
GERM-14-F | 14 | 28 | 27 | 27 | 14 | M14x1.5 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | Upon request | |
GERM-15 | 15 | 28 | 28 | 28 | 14 | M14 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | 4.73 USD | |
GERM-16 | 16 | 32 | 32 | 32 | 16 | M16 | 26,0 | 1 | 81.9 | 64 | 24 | 7.31 USD | |
GERM-16-F | 16 | 32 | 32 | 32 | 16 | M16x1.50 | 26,0 | 1 | 81.9 | 64 | 24 | Upon request | |
GERM-17 | 17 | 32 | 32 | 32 | 16 | M16 | 26,0 | 1 | 83 | 64 | 24 | 5.95 USD | |
GERM-17-F | 17 | 32 | 32 | 32 | 16 | M16x1.5 | 26,0 | 1 | 83 | 64 | 24 | Upon request | |
GERM-20 | 20 | 40 | 40 | 40 | 20 | M20x1.5 | 34,0 | 1 | 105 | 80 | 30 | 15.01 USD | |
GERM-20-M20 | 20 | 40 | 40 | 40 | 20 | M20x2.5 | 34,0 | 1 | 105 | 80 | 30 | Upon request |
d1 [mm]: |
|
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | l2 | l3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0.3 -0.16 | B13 | Thread tolerance 6H | +0.3 -0,3 | +0.3 -0.3 | +0.5 -0.5 | +0.3 -0.3 | +0.2 -0.2 | ||||
GELM-04-M3.5 | 4 | 8 | 8 | 8 | 4 | M3.5 | 8,0 | 0.5 | 21 | 16 | 6 | Upon request | |
GELM-04 | 4 | 8 | 8 | 8 | 4 | M4 | 8,0 | 0.5 | 21 | 16 | 6 | 2.58 USD | |
GELM-05-DIN-M4 | 5 | 10 | 10 | 10 | 5 | M04 | 9,0 | 0.5 | 24.5 | 20 | 7.5 | Upon request | |
GELM-05-DIN-M5 | 5 | 10 | 10 | 10 | 5 | M05 | 9,0 | 0.5 | 24.5 | 20 | 7.5 | Upon request | |
GELM-05 | 5 | 12 | 12 | 12 | 6 | M05 | 10,0 | 0.5 | 30.6 | 24 | 9 | 3.62 USD | |
GELM-05-DIN-M5-LS | 5 | 20 | 10 | 10 | 5 | M05 | 9,0 | 0.5 | 36 | 30 | 7.5 | Upon request | |
GELM-06 | 6 | 12 | 12 | 12 | 6 | M06 | 10,0 | 0.5 | 30.6 | 24 | 9 | 3.62 USD | |
GELM-06-LS | 6 | 24 | 12 | 12 | 6 | M06 | 10,0 | 0.5 | 43 | 36 | 9 | Upon request | |
GELM-08 | 8 | 16 | 16 | 16 | 8 | M08 | 14,0 | 0.5 | 41.6 | 32 | 12 | 4.15 USD | |
GELM-10 | 10 | 20 | 20 | 20 | 10 | M10 | 18,0 | 0.5 | 51.3 | 40 | 15 | 6.07 USD | |
GELM-10-F | 10 | 20 | 20 | 20 | 10 | M10x1.25 | 18,0 | 0.5 | 51.3 | 40 | 15 | Upon request | |
GELM-12 | 12 | 24 | 24 | 24 | 12 | M12 | 20,0 | 0.5 | 61.3 | 48 | 18 | 6.50 USD | |
GELM-12-F | 12 | 24 | 24 | 24 | 12 | M12x1.25 | 20,0 | 0.5 | 61.3 | 48 | 18 | Upon request | |
GELM-14 | 14 | 28 | 28 | 28 | 14 | M14 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | 8.53 USD | |
GELM-15 | 15 | 28 | 28 | 28 | 14 | M15 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | 9.59 USD | |
GELM-16 | 16 | 32 | 32 | 32 | 16 | M16 | 26,0 | 1 | 81.9 | 64 | 24 | 10.55 USD | |
GELM-16-F | 16 | 32 | 32 | 32 | 16 | M16x1.50 | 26,0 | 1 | 81.9 | 64 | 24 | Upon request | |
GELM-17 | 17 | 32 | 32 | 32 | 16 | M16 | 26,0 | 1 | 83 | 64 | 24 | 5.95 USD | |
GELM-17-F | 17 | 32 | 32 | 32 | 16 | M16x1.5 | 26,0 | 1 | 83 | 64 | 24 | Upon request | |
GELM-20 | 20 | 40 | 40 | 40 | 20 | M20x1.5 | 34,0 | 1 | 105 | 80 | 30 | 12.22 USD | |
GELM-20-M20 | 20 | 40 | 40 | 40 | 20 | M20x2.5 | 34,0 | 1 | 105 | 80 | 30 | Upon request |
Order number | Max. static axial | Tensile load | Max. tightening torque | Weight |
---|---|---|---|---|
short term | Long-term | |||
[lbs] | [lbs] | [ft lbs] | [oz] | |
GERM-04 | 146.12 | 73.06 | 0.29504 | 0.0282 |
GERM-05 DIN M4 | 224.8 | 112.4 | 0.29504 | 0.0529 |
GERM-05 DIN M5 | 224.8 | 112.4 | 0.3688 | 0.0529 |
GERM-05 | 269.76 | 134.88 | 0.3688 | 0.0952 |
GERM-06 | 314.72 | 157.36 | 1.1064 | 0.0952 |
GERM-08 | 606.96 | 303.48 | 3.688 | 0.2222 |
GERM-10 | 1056.56 | 528.28 | 11.064 | 0.4621 |
GERM-10 F | 1056.56 | 528.28 | 4.4256 | 0.4621 |
GERM-12 | 1281.36 | 640.68 | 14.752 | 0.7125 |
GERM-12 F | 1281.36 | 640.68 | 11.064 | 0.7125 |
GERM-14 | 1483.68 | 741.84 | 18.44 | 1.0441 |
GERM-15 | 719.36 | 359.68 | 18.44 | 1.0582 |
GERM-16 | 1686 | 843 | 22.128 | 1.5274 |
GERM-16 F | 1686 | 843 | 20.284 | 1.5274 |
GERM-17 | 809.28 | 404.64 | 22.128 | 1.5274 |
GERM-17 F | 809.28 | 404.64 | 20.284 | 1.5274 |
GERM-20 | 2135.6 | 1067.8 | 44.256 | 3.3545 |
GERM-20 M20 | 2135.6 | 1067.8 | 59.008 | 3.3545 |
Very low weight
Absolute corrosion resistance
High tensile strength
Combinable with rod end bearings of the dimensional series E
vibration dampening
Noise dampening
Available for left-hand and right-hand threads
d1 [mm]: |
|
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | l2 | l3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0.3 -0.16 | B13 | Thread tolerance 6H | +0.3 -0.3 | +0.3 -0.3 | +0.5 -0.5 | +0.3 -0.3 | +0.2 -0.2 | ||||
GERMK-04 | 4 | 8 | 8 | 8 | 4 | M4 | 8,0 | 0.5 | 21 | 16 | 6 | 1.92 USD | |
GERMK-04-M3.5 | 4 | 8 | 8 | 8 | 4 | M4 | 8,0 | 0.5 | 21 | 16 | 6 | Upon request | |
GERMK-05-DIN-M4 | 5 | 10 | 10 | 10 | 5 | M04 | 9,0 | 0.5 | 24.5 | 20 | 7.5 | Upon request | |
GERMK-05-DIN-M5 | 5 | 10 | 10 | 10 | 5 | M05 | 9,0 | 0.5 | 24.5 | 20 | 7.5 | Upon request | |
GERMK-05 | 5 | 12 | 12 | 12 | 6 | M05 | 10,0 | 0.5 | 30.6 | 24 | 9 | 1.93 USD | |
GERMK-05-DIN-M5-LS | 5 | 20 | 10 | 10 | 5 | M05 | 9,0 | 0.5 | 25.5 | 20 | 7.5 | Upon request | |
GERMK-06 | 6 | 12 | 12 | 12 | 6 | M06 | 10,0 | 0.5 | 30.6 | 24 | 9 | 2.19 USD | |
GERMK-06-LS | 6 | 24 | 12 | 12 | 6 | M06 | 10,0 | 0.5 | 30.6 | 24 | 9 | 2.35 USD | |
GERMK-08 | 8 | 16 | 16 | 16 | 8 | M08 | 14,0 | 0.5 | 41.6 | 32 | 12 | 2.65 USD | |
GERMK-10 | 10 | 20 | 20 | 20 | 10 | M10 | 18,0 | 0.5 | 51.3 | 40 | 15 | 3.39 USD | |
GERMK-10-F | 10 | 20 | 20 | 20 | 10 | M10x1.25 | 18,0 | 0.5 | 51.3 | 40 | 15 | Upon request | |
GERMK-12 | 12 | 24 | 24 | 24 | 12 | M12 | 20,0 | 0.5 | 61.3 | 48 | 18 | 4.85 USD | |
GERMK-12-F | 12 | 24 | 24 | 24 | 12 | M12x1.25 | 20,0 | 0.5 | 61.3 | 48 | 18 | Upon request | |
GERMK-14 | 14 | 28 | 28 | 28 | 14 | M14 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | 6.31 USD | |
GERMK-15 | 15 | 28 | 28 | 28 | 14 | M14 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | 17.05 USD | |
GERMK-16 | 16 | 32 | 32 | 32 | 16 | M16 | 26,0 | 1 | 81.9 | 64 | 24 | 8.96 USD | |
GERMK-16-F | 16 | 32 | 32 | 32 | 16 | M16x1.5 | 26,0 | 1 | 81.9 | 64 | 24 | Upon request | |
GERMK-17 | 17 | 32 | 32 | 32 | 16 | M16 | 26,0 | 1 | 83 | 64 | 24 | 7.30 USD | |
GERMK-17-F | 17 | 32 | 32 | 32 | 16 | M16x1.5 | 26,0 | 1 | 83 | 64 | 24 | Upon request | |
GERMK-20 | 20 | 40 | 40 | 40 | 20 | M20x1.5 | 34,0 | 1 | 105 | 80 | 30 | 19.20 USD | |
GERMK-20-M20 | 20 | 40 | 40 | 40 | 20 | M20x2.5 | 34,0 | 1 | 105 | 80 | 30 | Upon request |
d1 [mm]: |
|
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | l2 | l3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0.3 -0.16 | B13 | Thread tolerance 6H | +0.3 -0.3 | +0.3 -0,3 | +0.5 -0.5 | +0.3 -0.3 | +0.2 -0.2 | ||||
GELMK-04 | 4 | 8 | 8 | 8 | 4 | M4 | 8,0 | 0.5 | 21 | 16 | 6 | Upon request | |
GELMK-04-M3.5 | 4 | 8 | 8 | 8 | 4 | M4 | 8,0 | 0.5 | 21 | 16 | 6 | Upon request | |
GELMK-05-DIN-M4 | 5 | 10 | 10 | 10 | 5 | M04 | 9,0 | 0.5 | 24.5 | 20 | 7.5 | Upon request | |
GELMK-05-DIN-M5 | 5 | 10 | 10 | 10 | 5 | M05 | 9,0 | 0.5 | 24.5 | 20 | 7.5 | Upon request | |
GELMK-05 | 5 | 12 | 12 | 12 | 6 | M05 | 10,0 | 0.5 | 30.6 | 24 | 9 | 5.86 USD | |
GELMK-05-DIN-M5-LS | 5 | 20 | 10 | 10 | 5 | M05 | 9,0 | 0.5 | 25.5 | 20 | 7.5 | Upon request | |
GELMK-06 | 6 | 12 | 12 | 12 | 6 | M06 | 10,0 | 0.5 | 30.6 | 24 | 9 | 6.50 USD | |
GELMK-06-LS | 6 | 24 | 12 | 12 | 6 | M06 | 10,0 | 0.5 | 30.6 | 24 | 9 | Upon request | |
GELMK-08 | 8 | 16 | 16 | 16 | 8 | M08 | 14,0 | 0.5 | 41.6 | 32 | 12 | 8.53 USD | |
GELMK-10 | 10 | 20 | 20 | 20 | 10 | M10 | 18,0 | 0.5 | 51.3 | 40 | 15 | 11.62 USD | |
GELMK-10-F | 10 | 20 | 20 | 20 | 10 | M10x1.25 | 18,0 | 0.5 | 51.3 | 40 | 15 | Upon request | |
GELMK-12 | 12 | 24 | 24 | 24 | 12 | M12 | 20,0 | 0.5 | 61.3 | 48 | 18 | 13.95 USD | |
GELMK-12-F | 12 | 24 | 24 | 24 | 12 | M12x1.25 | 20,0 | 0.5 | 61.3 | 48 | 18 | Upon request | |
GELMK-14 | 14 | 28 | 28 | 28 | 14 | M14 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | 15.98 USD | |
GELMK-15 | 15 | 28 | 28 | 28 | 14 | M14 | 24,0 | 0.5 | 71.3 | 56 | 22.5 | 17.05 USD | |
GELMK-16 | 16 | 32 | 32 | 32 | 16 | M16 | 26,0 | 1 | 81.9 | 64 | 24 | 18.01 USD | |
GELMK-16-F | 16 | 32 | 32 | 32 | 16 | M16x1.5 | 26,0 | 1 | 81.9 | 64 | 24 | Upon request | |
GELMK-17 | 17 | 32 | 32 | 32 | 16 | M16 | 26,0 | 1 | 83 | 64 | 24 | Upon request | |
GELMK-17-F | 17 | 32 | 32 | 32 | 16 | M16x1.5 | 26,0 | 1 | 83 | 64 | 24 | Upon request | |
GELMK-20 | 20 | 40 | 40 | 40 | 20 | M20x1.5 | 34,0 | 1 | 105 | 80 | 30 | 33.25 USD | |
GELMK-20-M20 | 20 | 40 | 40 | 40 | 20 | M20x2.5 | 34,0 | 1 | 105 | 80 | 30 | Upon request |
Order number | Max. static axial | Tensile load | Weight |
---|---|---|---|
short term | Long-term | ||
[lbs] | [lbs] | [g] | |
GERMK-04 | 112.4 | 56.2 | 0.0388 |
GERMK-05 DIN M4 | 179.84 | 89.92 | 0.0670 |
GERMK-05 DIN M5 | 179.84 | 89.92 | 0.0670 |
GERMK-05 | 202.32 | 101.16 | 0.1129 |
GERMK-06 | 292.24 | 146.12 | 0.1164 |
GERMK-08 | 472.08 | 236.04 | 0.2751 |
GERMK-10 | 674.4 | 337.2 | 0.5679 |
GERMK-10 F | 674.4 | 337.2 | 0.5679 |
GERMK-12 | 786.8 | 393.4 | 0.8924 |
GERMK-12 F | 786.8 | 393.4 | 0.8924 |
GERMK-14 | 1371.28 | 685.64 | 1.3369 |
GERMK-15 | 629.44 | 314.72 | 1.3686 |
GERMK-16 | 1573.6 | 786.8 | 1.9154 |
GERMK-16 F | 1573.6 | 786.8 | 1.9154 |
GERMK-17 | 809.28 | 404.64 | 1.9789 |
GERMK-17 F | 809.28 | 404.64 | 1.9789 |
GERMK-20 | 2023.2 | 1011.6 | 4.0706 |
GERMK-20 M20 | 2023.2 | 1011.6 | 4.0706 |
Very low weight
Absolute corrosion resistance
High tensile strength
Combinable with rod end bearings of the dimensional series E
vibration dampening
Noise dampening
Available for left-hand and right-hand threads
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | l2 | l3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0.3 -0.16 | B13 | Thread tolerance 6H | +0.3 -0.3 | +0.3 -0.3 | +0.5 -0.5 | +0.3 -0.3 | +0.2 -0.2 | ||||
GERIK-03 | 0.1875 | 0.394 | 0.394 | 0.394 | 0.197 | 0,354 | 2 | 1.024 | 0.787 | 0.295 | 1.92 USD | ||
GERIK-04 | 0.25 | 0.472 | 0.472 | 0.472 | 0.236 | 0,394 | 2 | 1.205 | 0.945 | 0.354 | 2.19 USD | ||
GERIK-05 | 0.3125 | 0.63 | 0.63 | 0.63 | 0.315 | 0,551 | 2 | 1.638 | 1.26 | 0.472 | 2.65 USD | ||
GERIK-06 | 0.375 | 0.787 | 0.787 | 0.787 | 0.394 | 0,709 | 2 | 2.02 | 1.575 | 0.591 | 3.39 USD | ||
GERIK-07 | 0.4375 | 0.945 | 0.945 | 0.945 | 0.472 | 0,787 | 2 | 2.413 | 1.89 | 0.709 | 4.85 USD | ||
GERIK-08 | 0.5 | 1.102 | 1.063 | 1.063 | 0.551 | 0,945 | 2 | 2.807 | 2.205 | 0.886 | 15.98 USD |
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | l2 | l3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0.3 -0.16 | B13 | Thread tolerance 6H | +0.3 -0.3 | +0.3 -0,3 | +0.5 -0.5 | +0.3 -0.3 | +0.2 -0.2 | ||||
GELIK-03 | 0.1875 | 0.394 | 0.394 | 0.394 | 0.197 | 0,354 | 2 | 1.024 | 0.787 | 0.295 | 5.86 USD | ||
GELIK-04 | 0.25 | 0.472 | 0.472 | 0.472 | 0.236 | 0,394 | 2 | 1.205 | 0.945 | 0.354 | 6.50 USD | ||
GELIK-05 | 0.3125 | 0.63 | 0.63 | 0.63 | 0.315 | 0,551 | 2 | 1.638 | 1.26 | 0.472 | 8.53 USD | ||
GELIK-06 | 0.375 | 0.787 | 0.787 | 0.787 | 0.394 | 0,709 | 2 | 2.02 | 1.575 | 0.591 | 3.39 USD | ||
GELIK-07 | 0.4375 | 0.945 | 0.945 | 0.945 | 0.472 | 0,787 | 2 | 2.413 | 1.89 | 0.709 | 13.95 USD | ||
GELIK-08 | 0.5 | 1.102 | 1.063 | 1.063 | 0.551 | 0,945 | 2 | 2.807 | 2.205 | 0.886 | 15.98 USD |
Order number | Max. static axial | Tensile load | Weight |
---|---|---|---|
short term | Long-term | ||
[lbs] | [lbs] | [g] | |
GER(L)IK-03 | 180 | 90 | 2.0 |
GER(L)IK-04 | 202 | 101 | 3.5 |
GER(L)IK-05 | 472 | 236 | 7.7 |
GER(L)IK-06 | 674 | 404 | 16 |
GER(L)IK-07 | 787 | 393 | 21.4 |
GER(L)IK-08 | 629 | 315 | 26.3 |