Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

igubal® spring loaded pin, mm

One-piece design

Simple installation

Maintenance-free

Can be combined with rod end bearings from the dimensional series E

High stability



Spring loaded pin

Dimensions [mm]

Order no. d1 d2 a b c l1 l2 l3    
  h11         +0.5        
Ready to ship in 24 hours GEFM-04 4 8 9.5 10.5 8 19 15 4.5 1.04 USD Add to shopping cart
Ready to ship in 24 hours GEFM-05-DIN 5 9 12 13.5 8 23 19 5.5 Upon request Add to shopping cart
Delivery time on request GEFM-05 DIN M5 LS 5 9 12 13.5 8 23 19 5.5 Upon request Add to shopping cart
Ready to ship in 24 hours GEFM-05 5 10 14 15.5 8 27 23 6.5 0.81 USD Add to shopping cart
Ready to ship in 24 hours GEFM-06 6 10 14 15.5 8 27 23 6.5 1.08 USD Add to shopping cart
Ready to ship in 24 hours GEFM-06 LS 6 10 14 15.5 8 39 35 6.5 1.55 USD Add to shopping cart
Ready to ship in 24 hours GEFM-08 8 14 19 21 11 35.5 30 8 1.73 USD Add to shopping cart
Ready to ship in 24 hours GEFM-10 10 18 23 25.5 14 45 38 10 1.12 USD Add to shopping cart
Ready to ship in 24 hours GEFM-12 12 20 28 31 16 53 45 12 2.62 USD Add to shopping cart
Ready to ship in 24 hours GEFM-16 16 26 36 40 22 73 62 16 3.17 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302