Easy to install
Split housing
Low cost
Standard balls made from iglide® L280, other options available
d1 [mm]: |
|
Order no. | Maximum static short-term load in housing | Maximum static long-term load in housing | d1 E10 | d2 | C | B | f | Max. pivot angle | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Radial [lbs] | Axial [lbs] | Radial [lbs] | Axial [lbs] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||
KGLM-16-LC-MH | 1800 | 675 | 900 | 337.5 | 16 | 32 | 15 | 21 | 0.8 | 23° | Upon request | |
KGLM-05-LC | 292.5 | 112.5 | 5 | 13 | 6 | 8 | 0.8 | 30° | 4.62 USD | |||
KGLM-03-LC | Upon request | |||||||||||
KGLM-08-LC | 607.5 | 270 | 8 | 19 | 9 | 12 | 0.8 | 25° | Upon request | |||
KGLM-10-LC | 900 | 315 | 450 | 157.5 | 10 | 22 | 10.5 | 14 | 0.8 | 25° | 4.42 USD | |
KGLM-12-LC | 1215 | 337.5 | 607.5 | 168.75 | 12 | 26 | 12 | 16 | 0.8 | 25° | 4.51 USD | |
KGLM-14-LC | 14 | 28 | 13.5 | 19 | 0.8 | 23° | 4.92 USD | |||||
KGLM-16-LC | 1800 | 675 | 900 | 337.5 | 16 | 32 | 15 | 21 | 0.8 | 23° | 5.70 USD | |
KGLM-18-LC | 2025 | 900 | 18 | 35 | 16.5 | 23 | 0.8 | 23° | 7.33 USD | |||
KGLM-20-LC | 2250 | 1125 | 1125 | 562.5 | 20 | 40 | 18 | 25 | 0.8 | 23° | 7.39 USD | |
KGLM-20-LC-MH | 2250 | 1125 | 1125 | 562.5 | 20 | 40 | 18 | 25 | 0.8 | 23° | Upon request | |
KGLM-25-LC | 3060 | 1687.5 | 1530 | 843.75 | 25 | 47 | 22 | 31 | 0.8 | 22° | 13.46 USD | |
KGLM-30-LC | 4500 | 2025 | 2250 | 1012.5 | 30 | 55 | 25 | 37 | 1 | 22° | 14.50 USD |