Linear bearings - quote request

Dry-running linear motion


drylin® linear bearings, linear guides, low profile linear slides, and driven slide table systems are oil-free and designed to run dry, without the need for the messy lubricants, costly maintenance, or the downtime typically associated with re-circulating ball bearing systems.

Fill out and submit the form below to obtain a quote and one of our technical specialists will have one back to you within 24 hours (Mon-Fri).

Please tell us the following information about the application:

Linear guide (rail w/shuttle)
Linear bearing (bearing on round shaft)
Rail size/shaft diameter (inch)
Number of rails and shafts in parallel

Type of installation:
horizontal
lateral
vertical
Distance between rails/shafts (inch)
Number of shuttles/bearings on rail/shaft
Distance between shuttles/bearings per rail/shaft

Load on assembly (lbs):
centric
eccentric Lever length [inch]
Load (lbs)
Lubrication (dry, oil, water)
Outside temperature (°F)
Maximum speed (ft/s)
Travel of stroke [inch]
Cycles per Hour

Drive:
Manual
Cylinder
Belt driven
others
Distance between drive point and center of shuttle/bearing arrangement
Round bearing shaft material (if applicable)
Round bearing shaft finish (rms)
Round bearing shaft hardness (scale)

Round bearing pillow block type:
closed
open

Operation:
Intermittent
Continuous
Desired life expectancy
Current bearing type


Environment (Temperature, Chemicals, Water, Dirt):



Additional information (type of machine, food contact, etc.)



Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Salutation:
Street:
City:
State:
Zip code:
Country:
Yes, I would like to be included on the igus® Newsletter list.
Send
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
About DryLin®Product OverviewSystem selectionLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestE-mail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads