Very low weight
Absolute corrosion resistance
High tensile strength
Combinable with rod end bearings of the dimensional series E
Vibration dampening
Noise dampening
Available for left-hand and right-hand threads
d1 [inch]: |
|
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | l2 | l3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0.3 -0.16 |
B13 | Thread- Tolerance 6H |
+0.3 -0,3 | +0.3 -0.3 |
+0.5 -0.5 | +0.3 -0.3 | +0.2 -0.2 | ||||
GERI-03 | 0.1875 | 0.394 | 0.394 | 0.394 | 0.197 | 10-32 | 0,354 | 2 | 1.024 | 0.787 | 0.295 | 3.62 USD | |
GERI-04 | 0.25 | 0.472 | 0.472 | 0.472 | 0.236 | 1/4-28 | 0,394 | 2 | 1.205 | 0.945 | 0.354 | 1.54 USD | |
GERI-05 | 0.3125 | 0.63 | 0.63 | 0.63 | 0.315 | 5/16-24 | 0,551 | 2 | 1.638 | 1.26 | 0.472 | 1.97 USD | |
GERI-06 | 0.375 | 0.787 | 0.787 | 0.787 | 0.394 | 3/8-24 | 0,709 | 2 | 2.02 | 1.575 | 0.591 | 2.54 USD | |
GERI-07 | 0.4375 | 0.945 | 0.945 | 0.945 | 0.472 | 7/16-20 | 0,787 | 2 | 2.413 | 1.89 | 0.709 | 3.77 USD | |
GERI-08 | 0.5 | 1.102 | 1.063 | 1.063 | 0.551 | 1/2-20 | 0,945 | 2 | 2.807 | 2.205 | 0.886 | 4.73 USD |
d1 [inch]: |
|
Order no. | d1 | g | a1 | a2 | b1 | d2 | d3 | f | l1 | l2 | l3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H9 | h11 | +0.3 -0.16 |
B13 | Thread- Tolerance 6H |
+0.3 -0,3 | +0.3 -0.3 |
+0.5 -0.5 | +0.3 -0.3 | +0.2 -0.2 | ||||
GELI-03 | 0.1875 | 0.394 | 0.394 | 0.394 | 0.197 | 10-32 | 0,354 | 2 | 1.024 | 0.787 | 0.295 | 3.62 USD | |
GELI-04 | 0.25 | 0.472 | 0.472 | 0.472 | 0.236 | 1/4-28 | 0,394 | 2 | 1.205 | 0.945 | 0.354 | 3.62 USD | |
GELI-05 | 0.3125 | 0.63 | 0.63 | 0.63 | 0.315 | 5/16-24 | 0,551 | 2 | 1.638 | 1.26 | 0.472 | 4.15 USD | |
GELI-06 | 0.375 | 0.787 | 0.787 | 0.787 | 0.394 | 3/8-24 | 0,709 | 2 | 2.02 | 1.575 | 0.591 | 6.07 USD | |
GELI-07 | 0.4375 | 0.945 | 0.945 | 0.945 | 0.472 | 7/16-20 | 0,787 | 2 | 2.413 | 1.89 | 0.709 | 6.50 USD | |
GELI-08 | 0.5 | 1.102 | 1.063 | 1.063 | 0.551 | 1/2-20 | 0,945 | 2 | 2.807 | 2.205 | 0.886 | 8.53 USD |
Order number | Max. static axial Tensile load | |
---|---|---|
short term | Long-term | |
[lbs] | [lbs] | |
GER(L)I-03 | 225 | 112 |
GER(L)I-04 | 270 | 135 |
GER(L)I-05 | 607 | 303 |
GER(L)I-06 | 1056 | 528 |
GER(L)I-07 | 1281 | 640 |
GER(L)I-08 | 719 | 360 |