Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® digital measuring systems

The DryLin® measuring systems are network-independent, magnetic, incremental length measuring systems. The integrated battery guarantees a long service life and enables a virtually absolute distance measurement. The sensor, the measurement display and the magnetic tape are integrated in the lubrication-free DryLin® W and Q linear guides. Ready to install linear modules are delivered with customer-specific measurement and rail lengths. Typical applications include format and stop dog adjustments.

Benefits:
  • Simple installation
  • Easy to adjust
  • Self-lubricating and maintenance free
  • Battery operation
  • Unsupported application
  • Optional: 
  • Mounted rail -> measuring carriage moves
  • Mounted measuring carriage -> rail moves
Measuring system

Shop drylin® Q with integrated measuring system

Dimensions (mm)

Part number M max. L B B1 B2 H H1 E Q ts f1 f2 A    
  [Nm] Shaft end support + carriage
+ stroke
h7                        
Ready to ship within 12 working days QKM-01-20 0.39 28 + 94 28 3.7 1.77 2.28 6.1 1.81 0.79 0.24 0.18 15,5 1.3 Upon request Add to shopping cart
Ready to ship within 12 working days QKM-02-20 0.39 28 + 94 28 3.7 1.77 2.28 3.62 1.81 0.79 0.24 0.18 15,5 1.3 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

1 Hard anodised drylin® aluminium profile
2.Suitable for aluminium construction profiles
3. Delivered ready to install
4. Carriages with internal or external display screen
5. LCD display with network-independent operation
6. Lubrication-free drylin® linear guides with or without drive
7. Permanently fixed rail or movable as stop dog
8. Freely selectable rails/measuring lengths
9. A magnetic tape is used as measuring unit

Delivery program:


Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302