xiros® A500 - for high temperatures

High temperature ball bearing  

xiros® ball bearings open new fields of application for plastic bearing technology.

xiros® bearings with ball races made from the high-performance polymer iglide® A500 offer an excellent wear rate in comparison with other high-temperature plastics.

  • Maintenance- and lubrication-free
  • For temperatures up to 302° F
  • Corrosion resistant
  • Non-magnetic and washable
  • Chemical resistant
  • FDA compliant
  • Predictable lifetime
  • Lightweight
  • For 3-20 mm shaft diameter


  • Industries: Medical, chemical, food, pharmaceutical, biotechnology, plant engineering.

    fda ball bearing  
    Part No.:
    Balls:
    Part No. Rings Cage Balls Inner Ø
    d1
    Outer Ø
    d2
    Width
    b1
    Max.
    stat.
    axial
    load
    Stat.
    load
    capa
    city
    Dyn.
    load
    capa
    city
    Limit
    speed
    Weight    
            [mm] [mm] [mm] [lbs] [lbs] [lbs] [rpm] [g]    
     B623A7E A500 PEEK Stainless steel 3 10 4 6.75 6.08 6.75 5000 0.4 Upon request 
     B635A7E A500 PEEK Stainless steel 5 19 6 765 10.8 11.7 3400 1.14 Upon request 
     B625A7E A500 PEEK Stainless steel 5 16 5 832.5 8.1 9.68 3700 0.66 Upon request 
     B636A7E A500 PEEK Stainless steel 6 22 7 551.25 16.2 17.1 2450 1.81 Upon request 
     B626A7E A500 PEEK Stainless steel 6 19 6 28.13 12.15 13.5 3400 2.3 Upon request 
     B627A7E A500 PEEK Stainless steel 7 22 7 585 16.2 16.65 2600 1.76 Upon request 
     B628A7E A500 PEEK Stainless steel 8 24 8 562.5 22.05 23.4 2500 2.49 Upon request 
     B638A7E A500 PEEK Stainless steel 8 28 9 517.5 22.95 24.3 2300 3.82 Upon request 
     B688A7E A500 PEEK Stainless steel 8 16 5 708.75 8.1 8.55 3150 0.54 Upon request 
     B608A7E A500 PEEK Stainless steel 8 22 7 49.5 16.2 17.55 2700 3.7 Upon request 
     B629A7E A500 PEEK Stainless steel 9 26 8 528.75 22.95 25.2 2350 2.86 Upon request 
     B6200A7E A500 PEEK Stainless steel 10 30 9 472.5 28.35 29.7 2100 4.22 Upon request 
     B6800A7E A500 PEEK Stainless steel 10 19 5 517.5 9.45 10.35 2300 0.73 Upon request 
     B6000A7E A500 PEEK Stainless steel 10 26 8 85.5 22.95 24.07 2100 6 Upon request 
     B6201A7E A500 PEEK Stainless steel 12 32 10 409.5 29.7 31.73 1820 5.11 Upon request 
     B6801A7E A500 PEEK Stainless steel 12 21 5 483.75 12.15 12.83 2150 0.83 Upon request 
     B6001A7E A500 PEEK Stainless steel 12 28 8 94.5 23.63 27.9 2000 0 Upon request 
     B6202A7E A500 PEEK Stainless steel 15 35 11 360 30.38 32.85 1600 6.34 Upon request 
     B6802A7E A500 PEEK Stainless steel 15 24 5 432 16.2 17.1 1920 0.99 Upon request 
     B6003A7E A500 PEEK Stainless steel 17 35 10 402.75 31.05 34.2 1790 5.43 Upon request 
     B6203A7E A500 PEEK Stainless steel 17 40 12 326.25 51.3 52.2 1450 8.85 Upon request 
     B6803A7E A500 PEEK Stainless steel 17 26 5 396 18.9 18.9 1760 1.09 Upon request 
     B6204A7E A500 PEEK Stainless steel 20 47 14 285.75 52.65 53.55 1270 15.28 Upon request 
     B6804A7E A500 PEEK Stainless steel 20 32 7 351 20.25 20.93 1560 2.5 Upon request 
     B6004A7E A500 PEEK Stainless steel 20 42 12 146.25 52.65 56.25 1700 19.7 Upon request 
     B6205A7E A500 PEEK Stainless steel 25 52 15 247.5 78.3 80.1 1100 19.46 Upon request 
     B6805A7E A500 PEEK Stainless steel 25 37 7 220.5 29.7 30.38 980 2.97 Upon request 
     B6005A7E A500 PEEK Stainless steel 25 47 12 337.5 91.13 94.5 1500 11.76 Upon request 
    More about selected part:
    3D-CAD Sample request Experts PDF Quote request Price list myCatalog

    xiros® A500 - maximum corrosion resistance

    plastic bearing  

    xiros® A500 plastic ball bearings - in combination with a PEEK cage and glass balls - are often used in environments where high chemical resistance is required and stainless steel components should be avoided entirely.

  • Maintenance- and lubrication-free
  • For temperatures up to 302° F
  • Corrosion resistant
  • Non-magnetic and washable
  • Chemical resistant
  • FDA compliant
  • Predictable lifetime
  • Lightweight
  • Electrically insulating
  • For 3-20 mm shaft diameter
  • plastic ball bearings  
    Part No.:
    Balls:
    Part No. Rings Cage Balls Inner Ø
    d1
    Outer Ø
    d2
    Width
    b1
    Max.
    stat.
    axial
    load
    Stat.
    load
    capa
    city
    Dyn.
    load
    capa
    city
    Limit
    speed
    Weight    
            [mm] [mm] [mm] [lbs] [lbs] [lbs] [rpm] [g]    
     B623A7G A500 PEEK Glass 3 10 4 6.75 6.75 9 5000 0.2 Upon request 
     B625A7G A500 PEEK Glass 5 16 5 832.5 8.1 9.68 3700 0.64 Upon request 
     B635A7G A500 PEEK Glass 5 19 6 765 10.8 11.7 3400 1.12 Upon request 
     B626A7G A500 PEEK Glass 6 19 6 28.13 13.5 18 3400 1.09 Upon request 
     B636A7G A500 PEEK Glass 6 22 7 551.25 16.2 17.1 2450 1.75 Upon request 
     B627A7G A500 PEEK Glass 7 22 7 585 16.2 16.65 2600 1.7 Upon request 
     B688A7G A500 PEEK Glass 8 16 5 708.75 8.1 8.55 3150 0.53 Upon request 
     B606A7G A500 PEEK Glass 8 22 7 49.5 9.22 13.5 2200 0 Upon request 
     B608A7G A500 PEEK Glass 8 22 7 49.5 16.2 22.5 2700 1.64 Upon request 
     B628A7G A500 PEEK Glass 8 24 8 562.5 22.05 23.4 2500 2.3 Upon request 
     B638A7G A500 PEEK Glass 8 28 9 517.5 22.95 24.3 2300 3.63 Upon request 
     B629A7G A500 PEEK Glass 9 26 8 528.75 22.95 25.2 2350 2.67 Upon request 
     B6800A7G A500 PEEK Glass 10 19 5 517.5 9.45 10.35 2300 0.72 Upon request 
     B6000A7G A500 PEEK Glass 10 26 8 85.5 22.95 31.5 2100 2.59 Upon request 
     B6200A7G A500 PEEK Glass 10 30 9 472.5 28.35 29.7 2100 4.04 Upon request 
     B6801A7G A500 PEEK Glass 12 21 5 483.75 12.15 12.83 2150 0.82 Upon request 
     B6201A7G A500 PEEK Glass 12 32 10 409.5 29.7 31.73 1820 4.93 Upon request 
     B6802A7G A500 PEEK Glass 15 24 5 432 16.2 17.1 1920 0.98 Upon request 
     B6202A7G A500 PEEK Glass 15 35 11 360 30.38 32.85 1600 6.16 Upon request 
     B6803A7G A500 PEEK Glass 17 26 5 396 18.9 18.9 1760 1.08 Upon request 
     B6003A7G A500 PEEK Glass 17 35 10 402.75 31.05 34.2 1790 5.24 Upon request 
     B6203A7G A500 PEEK Glass 17 40 12 326.25 51.3 52.2 1450 8.79 Upon request 
     B6804A7G A500 PEEK Glass 20 32 7 351 20.25 20.93 1560 2.44 Upon request 
     B6004A7G A500 PEEK Glass 20 42 12 146.25 56.25 72 1700 9.25 Upon request 
     B6204A7G A500 PEEK Glass 20 47 14 285.75 52.65 53.55 1270 14.25 Upon request 
     B6805A7G A500 PEEK Glass 25 37 7 220.5 29.7 30.38 980 2.91 Upon request 
     B6005A7G A500 PEEK Glass 25 47 12 337.5 91.13 94.5 1500 10.72 Upon request 
     B6205A7G A500 PEEK Glass 25 52 15 247.5 78.3 80.1 1100 17.57 Upon request 
    More about selected part:
    3D-CAD Sample request Experts PDF Quote request Price list myCatalog

    xiros® A500 - economic alternative

    ball bearings  

    xiros® A500 plastic ball bearings - in combination with a PA cage and stainless steel balls - are the economic alternative in the xiros® A500 range, when you don't have to worry about chemicals in your application.

  • Maintenance- and lubrication-free
  • For temperatures up to 302° F
  • Corrosion resistant
  • Non-magnetic and washable
  • Predictable lifetime
  • Lightweight
  • Electrically insulating
  • plastic ball bearings  
    Part No.:
    Balls:
    Part No. Rings Cage Balls Inner Ø
    d1
    Outer Ø
    d2
    Width
    b1
    Max.
    stat.
    axial
    load
    Stat.
    load
    capa
    city
    Dyn.
    load
    capa
    city
    Limit
    speed
    Weight    
            [mm] [mm] [mm] [lbs] [lbs] [lbs] [rpm] [g]    
     B623A1E A500 PA Stainless steel 3 10 4 6.75 6.75 9 5000 0.4 Upon request 
     B626A1E A500 PA Stainless steel 6 19 6 28.13 13.5 18 3400 2.3 Upon request 
     B608A1E A500 PA Stainless steel 8 22 7 49.5 16.2 22.5 2700 3.7 Upon request 
     B6000A1E A500 PA Stainless steel 10 26 8 85.5 22.95 31.5 2100 6 Upon request 
     B6001A1E A500 PA Stainless steel 12 28 8 94.5 29.25 34.88 2000 0 Upon request 
     B6004A1E A500 PA Stainless steel 20 42 12 146.25 56.25 72 1700 19.4 Upon request 
    More about selected part:
    3D-CAD Sample request Experts PDF Quote request Price list myCatalog

    xiros® A500 - highest wear resistance

    plastic bearing  

    xiros® A500 plastic ball bearings are also available with plastic balls. This can improve wear resistance by a factor of 3 in an application involving low loads.

  • Maintenance- and lubrication-free
  • For temperatures up to 302° F
  • Corrosion resistant
  • Non-magnetic and washable
  • Chemical resistant
  • Predictable lifetime
  • xiros plastic ball bearing  
    xiros diagram  

    N = 500 rpm, F = 20 N, T = +73 °F

    X = run time [h]

    Y = radial clearance enlargement by approx [mm]

    A = with plastic balls

    B = with 1.4401 balls

    Part No.:
    Balls:
    Part No. Rings Cage Balls Inner Ø
    d1
    Outer Ø
    d2
    Width
    b1
    Max.
    stat.
    axial
    load
    Stat.
    load
    capa
    city
    Dyn.
    load
    capa
    city
    Limit
    speed
    Weight    
            [mm] [mm] [mm] [lbs] [lbs] [lbs] [rpm] [g]    
     B626A7P A500 PEEK Polyamide-imide 6 19 6 28.13 3.38 4.5 3200 1.4 Upon request 
     B608A7P A500 PEEK Polyamide-imide 8 22 7 49.5 4.05 5.63 2700 2.2 Upon request 
     B6000A7P A500 PEEK Polyamide-imide 10 26 8 85.5 5.63 7.65 2100 3.4 Upon request 
     B6002B2PA A500 PEEK Polyamide-imide 15 32 9 27 7.2 9.22 1800 5.6 Upon request 
     B6004A7P A500 PEEK Polyamide-imide 20 42 12 36 13.95 19.8 1100 11.7 Upon request 
    More about selected part:
    3D-CAD Sample request PDF Quote request Price list myCatalog

    Recommended hole and shaft tolerance for xiros® radial grooved ball bearings
    As standard, we recommend an H7 tolerance for the housing bore of the xiros® radial grooved ball bearing and an H6 tolerance for the shaft. If you have any particular questions about the design of your hole and shaft, we'd be glad to hear from you.

    More information:
    igus® inc.
    PO Box 14349
    East Providence
    R.I. 02914

    For immediate assistance in North America:

    Call 1 (800) 521 2747
    E-mail us
    Subscribe to
    e-newsletter

    Contacts in your location (can be on-site within 24-48 hours)

    myigus myCatalog

    About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

    No minimum order
    On-site and telephone support Delivery from 24h* Free samples

    More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
    No minimum order

    Newsletter Registration
    Terms and Conditions Imprint General Information Data Privacy Protection Declaration