Temperatures up to 392°F
iglide® T500 highly wear-resistant spherical ball
Easy to install
Compensation of alignment errors
Corrosion resistance
Lightweight
Maintenance-free, self-lubricating
Chemical resistance
Can be used underwater
d1 [mm]: |
|
Order no. | d1 E10 | dB | L Width | J Center bore ±0.1 | A1 Height crossbar | Ag Height total | N Bore d | ||
---|---|---|---|---|---|---|---|---|---|
EFSM-05-HT | 5 | 14 | 25 | 17 | 4.5 | 8.5 | 3.2 | Upon request | |
EFSM-06-HT | 6 | 14 | 25 | 17 | 4.5 | 8.5 | 3.2 | 12.15 USD | |
EFSM-08-HT | 8 | 18 | 33 | 22 | 5.5 | 10.5 | 4.3 | 13.03 USD | |
EFSM-10-HT | 10 | 22 | 38 | 26 | 6.5 | 12 | 5.3 | 14.47 USD | |
EFSM-12-HT | 12 | 25 | 40 | 28 | 7 | 13 | 5.3 | 18.19 USD |