Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Classic version: For e-chain system® E2 up to 1.38" inner height

In this version special plastic glide shoes are mounted on the side of the chain link every 1,000 to 2,000 mm. The function of these guide elements resembles the leeboards used on sail boats. Some of these leeboards are designed in such a way that in contact with solid floor, they pivot upward and enable the continuation of the travel. Similarly the glide shoes in AUTOGLIDE go up and down, each according to its position as lower run or upper run of the chain. They provide the precise lateral guidance and a smooth glide of the e-chain®.
The glide shoes are mounted on every 24th chain link from the fixed end of the e-chain®.
AUTO-GLIDE

two-piece e-chain®, to open at one side

Classic 2400AG series

Inner height Hi: 25 mm
Inner height Bi: 25 - 125 mm
Bending radii R: 55 - 250 mm

Classic 2450AG series

Inner height Hi: 25 mm
Inner height Bi: 25 - 103 mm
Bending radii R: 55 - 250 mm

Classic 2480AG series

Inner height Hi: 25 mm
Inner height Bi: 55 - 103 mm
Bending radii R: 55 - 250 mm

Classic 2500AG series

Inner height Hi: 25 mm
Inner height Bi: 25 - 125 mm
Bending radii R: 55 - 250 mm

two-piece e-chain®, to open at one side

Classic 2600AG series

Inner height Hi: 35 mm
Inner height Bi: 50 - 175 mm
Bending radii R: 63 - 250 mm

Classic 2650AG series

Inner height Hi: 35 mm
Inner height Bi: 50 - 125 mm
Bending radii R: 63 - 250 mm

Classic 2680AG series

Inner height Hi: 35 mm
Inner height Bi: 50 - 100 mm
Bending radii R: 63 - 250 mm

Classic 2700AG series

Inner height Hi: 35 mm
Inner height Bi: 50 - 175 mm
Bending radii R: 63 - 250 mm


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302