Horizontal Guidelok-System

Guidelok: upper run guide for long, self-supporting travels in chip areas

 

Metal chips can cause abrasion and wear in long travel, gliding cable carrier applications. To combat this, igus® has developed a horizontal guiding system called “Guidelok”, which is designed to keep the upper and lower cable carrier runs apart. The new solution is ideal for applications in the machine tool industry up to 164 feet.

Travels, unsupported up to 164 ft possible

 

1

Open guide trough design means chips do not get stuck between upper and lower runs, but fall through

2

Modular system with few parts

3

Enormous increase in the length of self-supporting travel possible

4

Lower push-/pull forces (smaller energy chains® that are self supporting and use rollers result in greater energy efficiency)

5

Lower cost than most steel chains

 

Design principle

Horizontal Guidelok guides the energy chain® on special spring loaded roller supports (1), that are pushed back by the energy chain®´s radius, clearing its path.

The energy chain® is guided in the trough channel, pushing back the spring loaded roller support with its radius...

 

...which snaps back out again after the energy chain® radius has passed...

 

...the upper run then gets to lay on the roller support

 
 
 

Program, extract

  For series Inner width
Bi [mm]
Bending radius
R [mm]
Part No. horizontal
trough with Guidelok
 
  E4.56 / R4.56 50 - 600 150,175,200,250,300 907.645.Bi.R.LLLL/FFFF  Inquiry
  E4.80 / R4.80 50 - 600 150,175,200,250,300 907.645.Bi.R.LLLL/FFFF  Inquiry
  600 / R608 200 - 600 150,175,200,250,300 907.645.Bi.R.LLLL/FFFF  Inquiry
  E4.56 / R4.56 50 - 600 350,400,450,500 907.837.Bi.R.LLLL/FFFF  Inquiry
  E4.80 / R4.80 50 - 600 350,400,450,500 907.837.Bi.R.LLLL/FFFF  Inquiry
  600 / R608 200 - 600 350,400,450,500 907.837.Bi.R.LLLL/FFFF  Inquiry
  LLLL=total length
FFFF=field length (standard 2000 mm)
For many more types (widths/radii) possible, due to the modular design

 

 
available from May 2009

Please send me more informations regarding the igus® Guidelok-System

Please call.
Please visit us.
I would like to see a sample of the Guidelok system

Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Salutation:
Street:
City:
State:
Zip code:
Country:
Yes, I would like to be included on the igus® Newsletter list.
Send
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:

Call 1 (800) 521 2747
E-mail us
Subscribe to
e-newsletter
myigus myCatalog

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads