iglide® PRT geared slewing ring bearings

Geared PRTs are now the standard for driving a PRT slewing ring by belt, rack, or pinion gear. There are 4 different gear options offered in hard-anodized aluminum.

Maintenance- and lubrication-free

Ready to fit

Robust and corrosion resistant

 
 
 
Part No.:
d [inch]:
Part. No. D D1 d1 d d2 h T1 T2 S1 S2 K1 R1 R2 B H    
  [mm] [mm] [mm] [mm] [mm] [mm] [°] [°]       [mm] [mm] [mm] [mm]    
 PRT-30-ST 112 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4.5 - 41 29 4.5 30.5 Upon request 
 PRT-01-50-TO-T10 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6.6 - 60 46.5 4.5 33 Upon request 
 PRT-01-50-TO-AT10 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6.6 - 60 46.5 4.5 33 Upon request 
 PRT-01-50-TO-HTD8M 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6.6 - 60 46.5 4.5 33 Upon request 
 PRT-01-50-TO-ST 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6.6 - 60 46.5 4.5 33 Upon request 
 PRT-60-ST 184 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5.5 - 65 51.5 4.5 34.5 Upon request 
 PRT-100-ST 196 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5.5 - 80 69 5.5 36 Upon request 
 PRT-150-ST 256 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5.5 - 110 96.5 5.5 36.5 Upon request 
 PRT-200-ST 308 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7.0 - 137 124 7 41.5 Upon request 
 PRT-300-ST 462 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9.0 - 205 186.6 8.5 43.5 Upon request 
 PRT-30-AT10 106.4 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4.5 - 41 29 4.5 30.5 Upon request 
 PRT-60-AT10 163.8 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5.5 - 65 51.5 4.5 34.5 Upon request 
 PRT-60-AT10-ES 163.8 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5.5 - 65 51.5 4.5 34.5 Upon request 
 PRT-100-AT10 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5.5 - 80 69 5.5 36 Upon request 
 PRT-150-AT10 252.9 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5.5 - 110 96.5 5.5 36.5 Upon request 
 PRT-200-AT10 303.9 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7.0 - 137 124 7 41.5 Upon request 
 PRT-300-AT10 456.7 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9.0 - 205 186.6 8.5 43.5 Upon request 
 PRT-30-T10 106.4 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4.5 - 41 29 4.5 30.5 Upon request 
 PRT-60-T10 163.8 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5.5 - 65 51.5 4.5 34.5 Upon request 
 PRT-100-T10 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5.5 - 80 69 5.5 36 Upon request 
 PRT-150-T10 252.9 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5.5 - 110 96.5 5.5 36.5 Upon request 
 PRT-200-T10 303.9 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7.0 - 137 124 7 41.5 Upon request 
 PRT-300-T10 456.7 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9.0 - 205 186.6 8.5 43.5 Upon request 
 PRT-30-HTD8M 105.6 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4.5 - 41 29 4.5 30.5 Upon request 
 PRT-60-HTD8M 166.7 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5.5 - 65 51.5 4.5 34.5 Upon request 
 PRT-100-HTD8M 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5.5 - 80 69 5.5 36 Upon request 
 PRT-150-HTD8M 253.3 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5.5 - 110 96.5 5.5 36.5 Upon request 
 PRT-200-HTD8M 304.3 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7.0 - 137 124 7 41.5 Upon request 
 PRT-300-HTD8M 457.1 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9.0 - 205 186.6 8.5 43.5 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

1 = Spur gearing DIN3967 ...-ST
2 = Toothed belt profile AT10 ...-AT10
3 = Toothed belt profile T10 ...-T10
4 = Toothed belt profile HTD8M ...-HTD8M

 
Part. No. m z D    
      [mm]    
 PRT-30-ST 2 54 112 Upon request 
 PRT-01-50-TO-T10 - - 0 Upon request 
 PRT-01-50-TO-AT10 - - 0 Upon request 
 PRT-01-50-TO-HTD8M - - 0 Upon request 
 PRT-01-50-TO-ST - - 0 Upon request 
 PRT-60-ST 2 90 184 Upon request 
 PRT-100-ST 2 96 196 Upon request 
 PRT-150-ST 2 126 256 Upon request 
 PRT-200-ST 2 152 308 Upon request 
 PRT-300-ST 3 152 462 Upon request 
 PRT-30-AT10 - 34 106.4 Upon request 
 PRT-60-AT10 - 52 163.8 Upon request 
 PRT-60-AT10-ES - 52 163.8 Upon request 
 PRT-100-AT10 - 60 189.2 Upon request 
 PRT-150-AT10 - 80 252.9 Upon request 
 PRT-200-AT10 - 96 303.9 Upon request 
 PRT-300-AT10 - 144 456.7 Upon request 
 PRT-30-T10 - 34 106.4 Upon request 
 PRT-60-T10 - 52 163.8 Upon request 
 PRT-100-T10 - 60 189.2 Upon request 
 PRT-150-T10 - 80 252.9 Upon request 
 PRT-200-T10 - 96 303.9 Upon request 
 PRT-300-T10 - 144 456.7 Upon request 
 PRT-30-HTD8M - 44 105.6 Upon request 
 PRT-60-HTD8M - 66 166.7 Upon request 
 PRT-100-HTD8M - 74 189.2 Upon request 
 PRT-150-HTD8M - 100 253.3 Upon request 
 PRT-200-HTD8M - 120 304.3 Upon request 
 PRT-300-HTD8M - 180 457.1 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
More information: