drylin® SLW Stainless Steel X-Y table

For manual adjustments

Low profile and compact

High torsion resistance

Made from Stainless Steel 316

100% lubrication-free

Chemical resistant and corrosion proof

Stainless Steel X-Y table  
 
Part No.:
Part. No. A -0,3 H E1 ±0,15 E2 ±0,15 Basic
length lx
Basic
length ly
f lt ±0,1 tk ts tg kt
 SLW-XY-ESJ-1040 74 48 60 60 117 117 1.5 22 11 6.8 M8 6.4
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Part. No. sg d T l1 d1
standard
d1
Alternativ
l2 d2
standard
d2
alternativ
ha1 ha2 W
h2 - h1
 SLW-XY-ESJ-1040 M6 10 TR10x2 17 TR10x2 6h9 17 TR10x2 6h9 14.5 33.5 19 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

More Stainless Steel solutions

HTSC-HYD leadscrew table  
HTSC-HYD leadscrew table

Hygienic design

FDA conform materials

RJUM-01-Ø-ES  
RJUM-01-Ø-ES linear plain bearing

Dimensionally interchangeable with recirculating ball bushings.

DryLin® W stainless steel linear guide  
DryLin® W modular linear guide

Pre-assembled linear guide system. Stainless Steel version.