Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Change your bearings now! 40% less costs, 80% less weight and 100% less maintenance!

“Digital bikes” and “bikes as vehicles” are some of the trends that are of great importance in today’s bicycle world, with electrification also introducing new application potentials for bikes used in everyday life. This changes the demands of the components installed on the bike: impact and shock loads are exerted on the bearings used in the components while riding mountain bikes across uneven ground, whereas the e-bike is designed to cover the greatest possible range with one battery charge. To ensure the bike is lightweight, has a long service life and is low maintenance, self-lubricating iglide® plain bearings should be implemented. iglide® bearings made of high-performance plastics are low in cost, more wear resistant than metallic bearings, durable in extreme environmental conditions, characterized by low friction values, and they defy shocks and bumps. Overall, iglide® plain bearings provide savings in weight, maintenance and price.

The advantages listed here have been proven in practice in millions of cases:

Self-lubricating dry operation

Insensitive to impact and shocks (no elongation, no displacement

Very light compared to metallic bearings

Resistant to corrosion and chemicals

Extremely strong and wear-resistant

Vibration-dampening properties

Self-lubricating plain bearings for road and mountain bikes

Applications of igus® bearings made of high performance plastics

In pedals, seatposts, brakes, brake levers, shocks, suspension forks, derailleurs and many more parts – igus® bearings are already used in many different parts from the broadest range of manufacturers. Here, you will find several potential uses for iglide®bearings in bikes.

Seatposts

bicycle seatpost iglide® J bearings in adjustable seatposts.

Oscillating joint

Suspension pivots iglide® J3 bearings in oscillating joints.

Suspension fork

Suspension fork iglide® J bearings for use in suspension forks.

Pedals

Pedals iglide® J3 bearings in pedals.

Derailleurs

Derailleurs iglide® G300 bearings in derailleurs.

Freewheels

Wheel Hub iglide® L280 bearings in freewheels.

Brake calipers

Brake calipers iglide® J bearings in brake calipers.

Disc brake

Disc brake iglide® H4 bearings in disc brakes.

Cantilever brakes

Cantilever brakes iglide® G300 bearings in cantilever brakes.

Brake handles

Brake levers iglide® G300 bearings in brake levers.

Racing bike brake

Racing bike brakes iglide® G300 bearings in racing bike brakes.

Tie rods

Track rods igubal® spherical bearings in tie rods used to regulate cornering tilt.

Bicycle sample box

Free dry-tech® sample box for the bicycle industry!

Experience the advantages of igus® plastic bearings for yourself and order our free dry-tech® sample box without any obligation on your part.

Request yours now!

Self-lubricating and maintenance free plastic bearings for bicycles

iglide G300

iglide® G300 plain bearings

Smooth running thanks to low coefficient of friction

Reliable, maintenance-free and dirt-resistant

Precise and fast switching

iglide J

iglide® J plain bearings

Resistant to high frequency shocks and vibrations

Highly resistant to wear with low coefficients of friction

No "stick slip"

iglide J3

iglide® J3 plain bearings

High impact strength, maintains shape

Sensitive feedback from the rear shock

Dimensional stability of the bearing

iglide H4

iglide® H4 plain bearings

Temperature resistant up to +392 ºF

Corrosion resistant, no seizing

Extreme wear resistance

iglide L280

iglide® L280 plain bearings

Resistant to dirt

Extremely high wear resistance and low coefficient of friction

Self-lubricating and maintenance-free

igubal KBRM

igubal® spherical bearings

Absorb vibrations

Angle and tolerance compensation

Light, self-lubricating therefore insensitive to dirt


igus® products used successfully in the bicycle industry

bike bearings

Long service life under the most adverse conditions

Crank Brothers, a company in the USA, relies on premium components from igus® for its pedals, among other things. Weight-reducing iglide® plastic bearings withstands even the most extreme conditions.
bike sram

Precision and durability

iglide® G300 plastic bearings from igus® used in SRAM derailleurs work extremely well and, in contrast to aluminum or metal bearings, are characterized by low weight and high wear resistance.
bike

Low-cost, light and low-maintenance

Weight plays a crucial role in the bike sport. iglide® J bearings from igus® are around five times lighter than metal bearings and are ideal for suspension forks. Not only weight but also manufacturing costs are reduced.
bike

Cost-effective and space-saving

For this cargo bicycle, robust iglide® bearings are used in the handlebars, among other things. Apart from the price-reduction and space-saving factors, the plastic solutions from igus® are also self-lubricating and maintenance-free.

Tested for wear resistance and coefficient of friction

Test: Linear wear rate
Test: Rotating wear rate
Test of coefficients of friction (rotating)

Test: Pivoting wear rate



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302