Construction equipment

Improve technology and reduce costs with maintenance-free components

igus®' plastic bushings, spherical bearings, linear guides, cable carriers, and continuous-flex cables both improve technology and reduce costs for construction equipment manufacturers.

Cables and hoses are putting under a great amount of stress in this environment and are subjected to a high level of dirt, so it's important that they're properly protected. energy chain® cable carriers not only protect from dirt and dust, but they also reduce wear for tunnel boring machines, excavators, road construction equipment, and more.

Cable management products

energy chain® cable carrier product overview

An overview of all the complete cable carrier range.

energy chain® cable carrier product overview    
RX tube  

RX-Tube

Heat resistant, with our most dirt-repellent design to date.

chainflex® CF210.UL PVC  

chainflex® CF210.UL PVC

Cost-effective servo cables with PVC outer jacket. Shielded, oil-resistant, flame-retardant.

Plastic bushings and spherical bearings

igubal® self-aligning bearings overview

Product overview.

igubal® self-aligning bearings overview    

Application examples

Vertical drilling machine

The cable carrier on this drilling machine must withstand extreme vibrations and dirt.

Vertical drilling machine    

Construction vehicles

Dirt-resistant iglide® G300 plastic bushings are used in this mini excavator’s track rollers.

Construction vehicles    

Cable carriers for road construction

Asphalt is supplied to the front of this road construction vehicle via an energy chain® cable carrier.

Cable carriers for road construction    

Surface mining

An energy chain® cable carrier is used in this bucket-wheel excavator.

Surface mining    

Tunnel boring machine

An energy chain® cable carrier is used here to supply a tunnel boring machine.

Tunnel boring machine    

Tunnel boring machine

Several igus® energy chains® are used here, including one mounted vertically with a reverse bend radius.

Tunnel boring machine    
Combined motions  

Combined motions

Combined vertical and horizontal movements are possible with igus® energy chains® for a cost-saving solution.
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
Energy ChainsProduct OverviewProduct SelectorApplication examplesChainflex® CablesProduct OverviewProduct SelectorApplication examplesiglide® plastic bushingsProduct OverviewLifetime calculationApplication examplesigubal® self-aligning bearingsProduct OverviewLifetime calculationApplication examplesDryLin® Linear bearingsProduct OverviewDryLin® system selectionApplication examplesServicePart No. search3D CAD libraryCatalog/sample requestDownloads