Proven absence of nucleation through deliberate flushing process with PES (H2O2) - FDA-accepted
No lubrication above the open product
No stick-slip even after cleaning due to blunt shafts
No water lubrication needed
Very good adhesion-factor, even after cleaning
Good price
Easy assembling & self-locking
High push out force necessary
Simple change from previous solution here to
Easy to handle
Low-price injection-molded part
Wear-resistant
Defined clearance
No deformation by higher loads
Self-lubricating
Corrosion-resistant
Light
Compact
Up to 176°F
High corrosion and chemical resistance
Self-lubricating
Temperature-resistant up to +482º F
Corrosion-resistant
Chemical resistant
Cost-effective
Selection from over 7381 standard dimensions
Quick availability
Low-cost
"Tailor made" problem solutions for your application
Suitable for wash-down
Double flange bearings
Spherical knife edge rollers