E-Z Triflex® for 2D and 3D movements, fillable from both sides

With E-Z Triflex®, it's easy to install cables and hoses. Cables can simply be inserted into the Energy Chain® from the top or bottom through an opening along the length of the cable carrier.

The flexible design enables extremely complex movements through all three axes.

E-Z Triflex cable carrier design

The E-Z Triflex® design has been awarded an iF design award.

 
Cable installation on cable carrier

With E-Z Triflex®, it's easy to install cables and hoses - simply push them in

 
Modular cable carrier system

E-Z Triflex® is modular, so you can shorten or length the cable carrier at any point

 
flexible cable carrier  
Application examples

Check out where E-Z Triflex® cable carriers have already been used.

Energy Chain® can move through one axis
cable carrier triflex

One axis

 

E331-25

Inner height hi: 0.98 (25 mm)
Inner width Bi: 0.98 (25 mm)
Bending radii R: 1.89 - 7.87 (48 - 200 mm)
Pitch: 0.57 (14.5 mm)

E331-32

Inner height hi: 1.26 (32 mm)
Inner width Bi: 1.26 (32 mm)
Bending radii R: 2.95 - 9.84 (75 - 250 mm)
Pitch: 0.98 (25 mm)

E331-50

Inner height hi: 1.97 (50 mm)
Inner width Bi: 1.97 (50 mm)
Bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.18 (30 mm)

E331-75

Inner height hi: 2.95 (75 mm)
Inner width Bi: 2.95 (75 mm)
Bending radii R: 5.51 - 11.81 (140 - 300 mm)
Pitch: 1.42 (36 mm)

Energy Chain® can move through two axes
two axis cable carrier

Two axis movement

 

E332-25

Inner height hi: 0.98 (25 mm)
Inner width Bi: 0.98 (25 mm)
Bending radii R: 1.89 - 7.87 (48 - 200 mm)
Pitch: 0.57 (14.5 mm)

E332-32

Inner height hi: 1.26 (32 mm)
Inner width Bi: 1.26 (32 mm)
Bending radii R: 2.95 - 9.84 (75 - 250 mm)
Pitch: 0.98 (25 mm)

E332-50

Inner height hi: 1.97 (50 mm)
Inner width Bi: 1.97 (50 mm)
Bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.18 (30 mm)

E332-75

Inner height hi: 2.95 (75 mm)
Inner width Bi: 2.95 (75 mm)
Bending radii R: 5.51 - 11.81 (140 - 300 mm)
Pitch: 1.42 (36 mm)

Movement in three axes possible
cable carrier moving two directions

Two moving directions

 

E333-25

Inner height hi: 0.98 (25 mm)
Inner width Bi: 0.98 (25 mm)
Bending radii R: 1.89 - 7.87 (48 - 200 mm)
Pitch: 0.57 (14.5 mm)

E333-32

Inner height hi: 1.26 (32 mm)
Inner width Bi: 1.26 (32 mm)
Bending radii R: 2.95 - 9.84 (75 - 250 mm)
Pitch: 0.98 (25 mm)

 

E333-50

Inner height hi: 1.97 (50 mm)
Inner width Bi: 1.97 (50 mm)
Bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.18 (30 mm)

E333-75

Inner height hi: 2.95 (75 mm)
Inner width Bi: 2.95 (75 mm)
Bending radii R: 5.51 - 11.81 (140 - 300 mm)
Pitch: 1.42 (36 mm)

E-Z Triflex® cable carriers are suitable for:

Machines which operate in three-axes

Robotic applications

Quick cable installation

Combining different bend radius or directional movements

Shortening or lengthening at any point

Typical industries and applications

Machine tools

Robotics

Handling equipment

Materials handling equipment

Plastics industry

Construction machinery

Automotive manufacturing

General mechanical engineering

Medical equipment

cable carrier triflex design  

iF design award for Easy Triflex® design

UL94-V2 Classifications

Torsional movements possible

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration