Series E2/000 medium cable carriers have a snap-open mechanism. They can be opened from the left or right via a hinged crossbar that can can be swiveled more than 180°. These cable carriers offer a long service life and easy installation.
Snap-open accessibility along the inner or outer radius possible. Hinged crossbar can be swiveled more than 180° on both sides.
Half version of the energy tube. Completely closed outer radius. Inner radius can be swiveled to the left right or the right.
Integrated strain relief and separation possible.
You can find the right Energy Chain® cable carriers quickly by entering concrete parameters and with the aid of a comparison table.
Joining and separating of chain links, filling of the E-Tubes.
Applications in various industrial sectors and in the igus® test laboratory.
Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.59 - 4.92 (15 - 125 mm)
bending radii R: 1.38 - 7.09 (35 - 180 mm)
Pitch: 1.31 (33.3 mm)
Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.59 - 4.92 (15 - 125 mm)
bending radii R: 1.38 - 7.09 (35 - 180 mm)
Pitch: 1.31 (33.3 mm)
Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.59 - 4.92 (15 - 125 mm)
bending radii R: 1.38 - 7.09 (35 - 180 mm)
Pitch: 1.31 (33.3 mm)
Snap-open mechanism, opens left or right
Hinged crossbar can be swiveled more than 180°
“Half-Tube” Energy Chain® option
Easy opening and closing
Secure fit of interior separation even when Energy Chain® is open
Construction equipment
Materials handling technology
Woodworking machinery
Machine tools
Injection-molding machines
Long travels
Semiconductor industry
Theater and entertainment industry
Vehicles
Much more
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order