E2 R100 Energy Tube Cable Carriers: product overview

Fully enclosed Energy Tubes can be used to protect cables and hoses against the hot metal debris, wood chips, dirt and dust generated in steel works, wood-processing plants, pulp factories, textile manufacturing, farming, coal-fired plants, and many other demanding environments. E2 R100 is suitable for applications involving slow to medium speeds.

E2 R100 Energy Tube cable carrier

E2 R100: The low-cost Energy Tube for applications with slow to medium speeds.

 
Opening Energy Tube cable carrier

To access the Energy Tube, prize the lid open with a screwdriver.

 
 
E-Chain® Product Selector

Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.

Assembly instructions

How to assemble E2 Energy Tubes.

Application examples

Different application examples using E2 Energy Tubes from various industries all around the world.

Inner height 0.83 (21 mm)
cable carrier series r117  

Series R117

Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.79 - 3.94 (20 - 100 mm)
bending radii R: 2.48 - 7.09 (63 - 180 mm)
Pitch: 1.2 (30.5 mm)

energy tube cable carriers  

Series R118

Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.79 - 3.94 (20 - 100 mm)
bending radii R: 2.48 - 7.09 (63 - 180 mm)
Pitch: 1.2 (30.5 mm)

Inner height 1.57 (40 mm)
cable carriers series r157  

Series R157

Inner height hi: 1.57 (40 mm)
Inner widths Bi: 1.57 - 7.87 (40 - 200 mm)
bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm)

cable carrier  

Series R158

Inner height hi: 1.57 (40 mm)
Inner widths Bi: 1.57 - 7.87 (40 - 200 mm)
bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm)

Inner height 1.97 (50 mm)
cable carriers series r167  

Series R167

Inner height hi: 1.97 (50 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.31 (58.8 mm)

cable carrier series r168  

Series R168

Inner height hi: 1.97 (50 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.31 (58.8 mm)

Inner height .83 (21 mm) up to 1.77 (45 mm)
cable carriers energy tube  

Series R1480

Inner height hi: 0.83 (21 mm)
Inner widths Bi: 1.50 (38 mm), 1.97 (50 mm)
bending radii R: 2.95 (75 mm), 3.94 (100 mm), 5.91 (145 mm)
Pitch: 1.31 (33.3 mm)/link

cable carriers energy chains  

Series R2480

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 1.50 - 4.06 (38 - 103 mm)
bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm)/link

fully enclosed cable carrier  

Series R2680

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 3.94 (50 - 100 mm)
bending radii R: 3.94 - 5.91 (100 - 150 mm)
Pitch: 2.20 (56 mm)/link

closed cable carriers  

Series R3480

Inner height hi: 1.77 (45 mm)
Inner widths Bi: 2.95 - 6.89 (75 - 175 mm)
bending radii R: 2.92 - 11.81 (125 - 300 mm)
Pitch: 2.64 (67 mm)/link

Features and benefits:

Excellent protection against chips (including hot chips)

Hinged, snap-open, removable lids along the inner or outer radius reduce assembly time

Space-efficient with optimized ratio of inner to outer dimensions

Double stop dog for extended service life and long, unsupported lengths

Universal KMA mounting brackets with can be attached on both sides

Typical applications:

Tooling machines

Woodworking machinery

Wherever you have machines that are subjected to chips, dirt, or dust.

cable carrier design award  

iF Design Award - Series R117/118 and Series R68

ESD classification: Electrically conductive ESD/ATEX version upon request

Flammability class: VDE 0304 IIC UL94 HB



Resistant to hot chips

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration