System E6 cable carriers offer numerous advantages besides a long life cycle. It operates extremely quietly with minimal vibrations, and the innovative design minimizes the polygon effect, which occurs during the rolling motion of a standard-design cable carrier. The ultra-low noise levels have been confirmed in a report from the Rheinland Inspection Agency.
A TÜV test conducted in May 2002 certified a value of 46dB(A) at 6.56 ft/s with Series E6-52-100-0.
System E6: To close, press and click into position.
E-Tube®: Remove lids by prizing open with a screwdriver.
Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.
How to assemble System E6 cable carriers.
Different application examples using E6 cable carriers from various industries all around the world
Inner height hi: 1.14 (29 mm)
Inner widths Bi: 1.18 - 4.72 (30 - 120 mm)
bending radii R: 2.17 - 5.91 (55 - 150 mm)
Pitch: 0.87 (22 mm)
Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.18 - 4.72 (30 - 120 mm)
bending radii R: 2.17 - 2.95 (55 - 100 mm)
Pitch: 0.98 (25 mm)
Inner height hi: 1.57 (40 mm)
Inner widths Bi: 1.57 - 11.81 (40 - 300 mm)
bending radii R: 2.48 - 7.87 (63 - 200 mm)
Pitch: 1.09 (27.8 mm)
Inner height hi: 2.05 (52 mm)
Inner widths Bi: 1.57 - 11.81 (40 - 300 mm)
bending radii R: 2.95 - 9.84 (75 - 250 mm)
Pitch: 1.18 (30 mm)
Inner height hi: 2.44 (62 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 4.53 - 13.78 (115 - 350 mm)
Pitch: 1.97 (50 mm)
Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 17.72 (150 - 450 mm)
Pitch: 2.56 (65 mm)
Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 17.72 (150 - 450 mm)
Pitch: 2.56 (65 mm)
Inner height hi: 1.10 (28 mm)
Inner widths Bi: 1.18 - 4.72 (30 - 120 mm)
bending radii R: 2.17 - 5.91 (55 - 150 mm)
Pitch: 0.87 (22 mm)
Inner height hi: 1.57 (40 mm)
Inner width Bi: 2.44 (62 mm)
bending radii R: 2.48 - 7.87 (63 - 200 mm)
Pitch: 1.09 (27,8 mm)
Inner height hi: 2.05 (52 mm)
Inner widths Bi: 1.57 - 11.81 (40 - 300 mm)
bending radii R: 2.95 - 9.84 (75 - 250 mm)
Pitch: 1.18 (30 mm)
Extreme low-noise operation - 37 dB(A) depending on the speed
Snap-open along the inner or outer radius
Some types available as enclosed tubes
For high speeds and high accelerations
Modular design, can be shortened or lengthened at any point
Minimal vibrations
High stability and tensile strength
Various interior separation options available
KMA mounting brackets available with integrated strain relief
E6 adapter link for gliding applications minimizes excess lengths in end positions
Quick and easy assembly
Cleanroom
Printing machines
Material handling
Robotics
Machine tools
Measuring equipment
Semiconductor industry
Medical technology
Electronics
General machinery
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order