Size PRT-01-30 with head ring including clamping function for 30h7 toleranced shafts or other structures to be clamped.
For easy handling structures
Quick and easy installation
Max. tightening torque: 5 Nm
| Ordering number | D | D1 | d | d1 | d2 | H | h | T1 | T2 | S1 | S2 | K1 for screws | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [°] | [°] | [mm] | [mm] | |||
PRT-01-30-C |
100 | 91 | 42,5 | 30 | 82 | 36 | 10 | 8 x 45° | 8 x 45° | M4 | 4,5 | DIN7984 M4 | Upon request | ![]() |
| More about selected part: | ||||||||||||||
3D-CAD
Sample request
Quote request
Price list
myCatalog
|
||||||||||||||
Available ex stock
igus® contact+49 (0) 2203-9649-0Send e-mail to igus®
myigus myCatalog3D-CADOnline catalogNews 2013Product finder plain bearingsProduct finder piston ringsProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition
More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint General Information Data Privacy Protection Declaration