Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Maintenance-free, food-safe plastics

Our FDA-compliant and EU 10/2011 certified polymers are self-lubricating and dry-running, meaning they don’t require external lubricants and eliminate the risk of contamination. They’re also maintenance-free and resistant to corrosion and chemicals. Our polymer materials can be used on all types of shafts – including 300 series stainless steel – offer low moisture absorption rates, and can withstand continuous operating temperatures of up to 482⁰F. Most orders ship within 48 hours directly from our warehouse.
Benefits:
  • FDA-compliant and EU 10/2011 certified
  • Self-lubricating and dry-running - no risk of contamination
  • Continuous operating temperatures of up to 482⁰F
  • Can be used with 300 series stainless steel
  • Low moisture absorption
  • Maintenance-free
  • Extremely wear resistant
  • Corrosion resistant
  • Resistant to acids, alkaline and alcoholic cleaning agents

Application Examples:

Waffle baking machines

waffle cones
  • No corrosion due to high humidity
  • High-temperature applications without axial safety (T>338°F) due to tempered iglide® plain bearings
  • High wear resistance

Meat and Fish Processing

sausages

Dessert processing

desert
  • Maintenance-free, self lubricating, corrosion-resistant, no damage of stainless steel shafts
  • Good chemical resistance against brine / typical detergents (Hydrogen peroxide, bases, peracetic acid)

Applicable Parts:

Conveyor rollers

food-safe conveyor rollers
  • High wear resistance
  • Long service life
  • Self-lubricating
Browse now

iglide® A181 plain bearings

A181
  • Compliant with FDA and EU regulations
  • Good media-resistance
  • Universal installation
Browse now

iglide® A350 bar stock

barstock
  • FDA-compliant
  • For use with temperatures up to +180 °C
  • Self-lubricating & maintenance-free
Browse now

iglide® A160 liner

tribo tape
  • Low coefficient of friction
  • High wear resistance
  • FDA-compliant
Browse now

igubal® fixed flange bearings

igubal flange
  • Cost-effective
  • Corrosion-resistant
  • Easy installation
Browse now

Lead Screw Actuators: SLW

SLW
  • Stainless-steel version and corrosion-resistant
  • Dirt-resistant
  • Clean & hygienic
Browse now

Browse the Engineer's Toolbox

 

Request a free sample box

Order the sample box with the most important products for the food industry. The box contains plain and linear bearings, a conveyor roller, an e-chain cable carrier with cables, bar stock and a brochure with information on typical applications.
Request a free sample box


Application Assistance

For further questions or product information, please contact:

Photo
John Nebbia

Packaging Industry Manager – dry-tech®

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH