E2/000 medium Energy Chain® - two-pieces

Series E2/000 medium cable carriers have a snap-open mechanism. They can be opened from the left or right via a hinged crossbar that can can be swiveled more than 180°. These cable carriers offer a long service life and easy installation.

snap open cable carriers

Snap-open accessibility along the inner or outer radius possible. Hinged crossbar can be swiveled more than 180° on both sides.

 
cable carriers inner radius swivel

Half version of the energy tube. Completely closed outer radius. Inner radius can be swiveled to the left right or the right.

 
cable carrier

Integrated strain relief and separation possible.

 
Energy Chain® selection aids

You can find the right Energy Chain® cable carriers quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of chain links, filling of the E-Tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Inner height 0.83 (21 mm), energy chains, "half" energy tube, energy tube
snap open cable carrier  

Series 1500

Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.59 - 4.92 (15 - 125 mm)
bending radii R: 1.38 - 7.09 (35 - 180 mm)
Pitch: 1.31 (33.3 mm)

cable carrier snap open inner radius  

Series 1400

Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.59 - 4.92 (15 - 125 mm)
bending radii R: 1.38 - 7.09 (35 - 180 mm)
Pitch: 1.31 (33.3 mm)

cable carrier energy chain  

Series 1450

Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.59 - 4.92 (15 - 125 mm)
bending radii R: 1.38 - 7.09 (35 - 180 mm)
Pitch: 1.31 (33.3 mm)

Features

Snap-open mechanism, opens left or right

Hinged crossbar can be swiveled more than 180°

“Half-Tube” Energy Chain® option

Easy opening and closing

Secure fit of interior separation even when Energy Chain® is open

Typical industrial sectors and applications

Construction equipment

Materials handling technology

Woodworking machinery

Machine tools

Injection-molding machines

Long travels

Semiconductor industry

Theater and entertainment industry

Vehicles

Much more

 
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration