Fully enclosed Energy Tube cable carriers can be used to protect cables and hoses against the hot metal debris, wood chips, dirt and dust generated in steel works, wood-processing plants, pulp factories, textile manufacturing, farming, coal-fired plants, and many other demanding environments. E2 R100 is suitable for applications involving higher speeds.
E2 R: Energy Tube for higher speeds.
To open, prize the lid with a screwdriver and then simply remove it.
Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.
How to assemble E2 Energy Tubes.
Different application examples using E2 Energy Tubes from various industries all around the world.
Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 5.12 (25 - 130 mm)
bending radii R: 2.36 - 9.84 (60 - 250 mm)
Pitch: 1.19 (30.3 mm)
Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm)
bending radii R: 2.95 - 9.84 (75 - 250 mm)
Pitch: 1.31 (33.3 mm)
Inner height hi: 1.77 (45 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 1.42 (36 mm)
Protection for cables and hoses against chips (even hot chips)
Snap-open mechanism - quick access from either side
Small pitch for low-noise, quiet operation
Very small bend radius thanks to small pitch
Contoured, chip-repellent exterior
Easily removable lids (by screwdriver or by hand) for quick assembly
Double stop dog for long, unsupported lengths
KMA mounting brackets which can be attached on either side
Tooling machines
Woodworking machinery
Wherever you have machines that are subjected to chips, dirt, or dust
iF Design Award - Series R117/118 and Series R68
ESD classification: Electrically conductive ESD/ATEX version upon request
Flammability class: VDE 0304 IIC UL94 HB
Resistant to hot chips
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order