Fully enclosed Energy Tubes can be used to protect cables and hoses against the hot metal debris, wood chips, dirt and dust generated in steel works, wood-processing plants, pulp factories, textile manufacturing, farming, coal-fired plants, and many other demanding environments. E2 R100 is suitable for applications involving slow to medium speeds.
E2 R100: The low-cost Energy Tube for applications with slow to medium speeds.
To access the Energy Tube, prize the lid open with a screwdriver.
Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.
How to assemble E2 Energy Tubes.
Different application examples using E2 Energy Tubes from various industries all around the world.
Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.79 - 3.94 (20 - 100 mm)
bending radii R: 2.48 - 7.09 (63 - 180 mm)
Pitch: 1.2 (30.5 mm)
Inner height hi: 0.83 (21 mm)
Inner widths Bi: 0.79 - 3.94 (20 - 100 mm)
bending radii R: 2.48 - 7.09 (63 - 180 mm)
Pitch: 1.2 (30.5 mm)
Inner height hi: 1.57 (40 mm)
Inner widths Bi: 1.57 - 7.87 (40 - 200 mm)
bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm)
Inner height hi: 1.57 (40 mm)
Inner widths Bi: 1.57 - 7.87 (40 - 200 mm)
bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm)
Inner height hi: 1.97 (50 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.31 (58.8 mm)
Inner height hi: 1.97 (50 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.31 (58.8 mm)
Inner height hi: 0.83 (21 mm)
Inner widths Bi: 1.50 (38 mm), 1.97 (50 mm)
bending radii R: 2.95 (75 mm), 3.94 (100 mm), 5.91 (145 mm)
Pitch: 1.31 (33.3 mm)/link
Inner height hi: 0.98 (25 mm)
Inner widths Bi: 1.50 - 4.06 (38 - 103 mm)
bending radii R: 3.94 - 9.84 (100 - 250 mm)
Pitch: 1.81 (46 mm)/link
Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 3.94 (50 - 100 mm)
bending radii R: 3.94 - 5.91 (100 - 150 mm)
Pitch: 2.20 (56 mm)/link
Inner height hi: 1.77 (45 mm)
Inner widths Bi: 2.95 - 6.89 (75 - 175 mm)
bending radii R: 2.92 - 11.81 (125 - 300 mm)
Pitch: 2.64 (67 mm)/link
Excellent protection against chips (including hot chips)
Hinged, snap-open, removable lids along the inner or outer radius reduce assembly time
Space-efficient with optimized ratio of inner to outer dimensions
Double stop dog for extended service life and long, unsupported lengths
Universal KMA mounting brackets with can be attached on both sides
Tooling machines
Woodworking machinery
Wherever you have machines that are subjected to chips, dirt, or dust.
iF Design Award - Series R117/118 and Series R68
ESD classification: Electrically conductive ESD/ATEX version upon request
Flammability class: VDE 0304 IIC UL94 HB
Resistant to hot chips
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order