System E2 micro - considered one of the world's smallest cable carriers - can fit into even the tightest spaces. It is cost effective and available in several different styles and sizes, with a choice of mounting options.
System E2 micro is one of the world's smallest cable carriers.
Both easy to install and take apart.
Chainflex® CF98 and CF99: cables flex to 4 times diameter. An ideal companion for E2 micro chains.
Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.
How to install and fill the E2 micro Energy Chain®.
Different application examples using E2 micro from various industries all around the world.
Inner height hi: 0.2 (5 mm)
Inner widths Bi: 0.2 - 0.39 (5 - 10 mm)
bending radii R: 0.39 - 1.1 (10 - 28 mm)
Pitch: 0.39 (10 mm)
Inner height hi: 0.28 (7 mm)
Inner widths Bi: 0.28 - 1.18 (7 - 30 mm)
bending radii R: 0.59 - 1.89 (15 - 48 mm)
Pitch: 0.66 (16.7 mm)
Inner height hi: 0.41 (10.3 mm)
Inner widths Bi: 0.24 - 2.52 (6 - 64 mm)
bending radii R: 0.71 - 1.5 (18 - 38 mm)
Pitch: 0.51 (13 mm)
Inner height hi: 0.39 (10 mm)
Inner widths Bi: 0.24 - 2.52 (6 - 64 mm)
bending radii R: 0.71 - 1.5 (18 - 38 mm)
Pitch: 0.79 (20 mm)
Inner height hi: 0.41 (10.5 mm)
Inner widths Bi: 0.24 - 2.52 (6 - 64 mm)
bending radii R: 0.71 - 1.5 (18 - 38 mm)
Pitch: 0.79 (20 mm)
Inner height hi: 0.59 (15 mm)
Inner widths Bi: 0.39 - 1.97 (10 - 50 mm)
bending radii R: 1.1 - 1.89 (28 - 48 mm)
Pitch: 0.79 (20 mm)
One-piece, non snap-open Energy Chain®
Smallest interior dimensions
Mounting brackets with integrated strain relief
Dirt-repellent exterior
Very lightweight
Patented "push-button" principle for easy opening
Available as E-Z style chain, if required
Machinery, in general
Model making
Automatic doors
Vehicles
Measuring equipment
Electronics
Pick-and-place robots
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order