The E4-1 system combines all the benefits of its three predecessors in the E4 range. E4-1 cable carriers offer greater stability with the same or smaller dimensions while almost all the accessories and mounting brackets are the same. With igus® E4-1 cable carriers, the service life of your application can be increased and costs significantly reduced.
Rugged, low noise, and modular, System E4-1 integrates all the advantages of its E4 series predecessors.
Fast assembly: Push down the groove of the crossbar with a screwdriver. Loosen by prizing against the clamp.
High load capacity even when any shear forces are at work thanks to the special tongue-and-groove design.
Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.
How to assemble E4-1 cable carriers.
Different application examples using
E4-1 cable carriers.
Inner height hi: 21 mm
Inner widths Bi: 30 - 120 mm
bending radii R: 38 - 200 mm
Pitch: 30.5 mm
Inner height hi: 28 mm
Inner widths Bi:40 - 300 mm
bending radii R: 55-250 mm
Pitch: 46 mm
Inner height hi: 32 mm
Inner widths Bi: 50-400 mm
bending radii R:63 - 300 mm
Pitch: 56 mm
Inner height hi: 42 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 75 - 350 mm
Pitch: 67 mm
Inner height hi: 56 mm
Inner widths Bi: 50-600 mm
bending radii R: 135 - 600 mm
Pitch: 91 mm
Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 150 - 1000 mm
Pitch: 250 mm
Inner height hi: 112 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 200 - 60 mm
Pitch: 143 mm
Inner height hi: 200 mm
Inner widths Bi: 200 - 600 mm
bending radii R: 325 - 1000 mm
Pitch:250 mm
Inner height hi: 204 mm
Inner widths Bi: 100 - 563 mm
bending radii R: 325 - 1000 mm
Pitch: 250 mm
Inner height hi: 350 mm
Inner widths Bi: 400 - 800 mm
bending radii R: 500 - 1000 mm
Pitch: 470 mm
Inner height hi: 32 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 63 - 300 mm
Pitch: 56 mm
Inner height hi: 42 mm
Inner widths Bi: 50 - 400 mm
bending radii R: 75 - 350 mm
Pitch: 67 mm
Inner height hi: 56 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 135 - 500 mm
Pitch: 91 mm
Inner height hi: 80 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 150 - 1000 mm
Pitch: 111 mm
Inner height hi: 28 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 63 - 250 mm
Pitch: 46 mm
Inner height hi: 32 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 125 - 300 mm
Pitch: 56 mm
Inner height hi: 42 mm
Inner widths Bi: 50 - 300 mm
bending radii R: 125 - 350 mm
Pitch: 67 mm
Inner height hi: 56 mm
Inner widths Bi: 75 - 462 mm
bending radii R: 150 - 500 mm
Pitch: 91 mm
Inner height hi: 80 mm
Inner widths Bi: 150 - 460 mm
bending radii R: 200 - 1000 mm
Pitch: 111 mm
Inner height hi: 112 mm
Inner widths Bi: 200 - 400 mm
bending radii R: 250 - 600 mm
Pitch: 143 mm
Smooth, cable friendly interior surfaces
Low noise operation thanks to integrated "brake" on the radial stop dogs
Sound dampers available as an additional noise-reducing feature
Suitable for a wide range of applications
Numerous interior separation options available
Widths up to 2000 mm through extension links
To open on both sides
Max. travel distance: Over 200 m
Krane
Indoor Cranes
Composting systems
Sewage treatment plants
Machine tools
General mechanical engineering
Materials-handling Technology
Construction machinery
Wood working
Robotics and handling systems
Cleanroom certificates on request
41dB(A) determined at the igus® laboratory, v = 1.8 m/s unsupported
ESD classificationElectrically conductive ESD/Atex versions on request
System E4-1 proven in long travels
e-tubesavailable as special design with HT material for 850°C hot chips
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order