System E4/4 cable carriers are ideal for long travels up to 1,312 feet. They also work well in free-hanging, side-mounted applications.
The side links are designed to create an overlapping, multipurpose grip, which increase stability for heavier side loads. E4/4 can withstand 50 percent greater push-pull forces than the next comparable Energy Chain® cable carrier design and is resistant to dirt, debris, and corrosion.
System E4/4 is available with special rollers for extremely long travels up to 2,625 feet and can also come in a special, conductive plastic - called igumid ESD - for use in ESD / ATEX applications.
E4/4: The side links are designed to create an overlapping, multipurpose grip, which increases stability for heavier loads.
Push down the groove in the cross bar with a screwdriver and prize against the clamp.
Also available with roller wheels for extremely long travels, upon request.
Quickly find the best E-Chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.
How to assemble E4/4 Energy Chains®.
Different application examples using E4/4 cable carriers from various industries all around the world.
Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.48 - 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm)
Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.95 - 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm)
Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)
Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 39.37 (150 - 1000 mm)
Pitch: 3.58 (91 mm)
Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.48 - 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm)
Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.95 - 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm)
Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)
Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 39.37 (150 - 1000 mm)
Pitch: 3.58 (91 mm)
Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.2 (56 mm)
Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 4.92 - 13.78 (125 - 350 mm)
Pitch: 2.64 (67 mm)
Inner height hi: 2.2 (56 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)
Inner height hi: 3.15 (80 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 7.87 - 39.37 (200 - 1000 mm)
Pitch: 3.58 (91 mm)
For long travels up to 1,312 feet (without rollers)
Best solution for unsupported, side-mounted travels
Excellent for demanding indoor or outdoor environments involving extreme conditions, dirt, or debris
High torsional rigidity
ESD version available
Roller links available for extremely long travels up to 2,625 feet
Large kit of accessories
Cranes: RTG, quayside cranes, many more
Compost plants
Construction equipment
Gypsum plants, concrete plants, chemical plants
Heavy machinery
ESD applications
Steel works
Shipyards
Welding plants
ATEX/ESD: with special material igumid ESD (available upon request.)
Side-mounted, unsupported applications possible
High torsional rigidity
System E4/4 approved for long travels
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order