Hard-anodized aluminum adapter
Dimensionally interchangeable with linear ball bearings
Equipped with liner made from iglide® J: temperature range -40°F to +194°F
T500 liner optional for chemicals/high temps (up to 482°F for steek housing, 356°F for aluminum)
Suitable shafting for iglide® J: drylin® AWI aluminum, case-hardened, 300 series stainless. Best shafting for T500: hard-chrome and hard-stainless steel
dia. Shaft [inch]: |
|
Order no. | Ø Shaft | Tolerance | d2 | ds | F | G | do | B1 | s | dn | B | W | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[Inch] | [Inch] | [Inch] h8 | [Inch] h10 | [Inch] +0.008 | [Inch] ±0.1 | [Inch] | [Inch] h10 | [Inch] h10 | [Inch] h10 | [Inch] h10 | [Inch] +0.008 | |||
OJUI-03-08 | 1/2 | 0.8673 | 0.8556 | 0.136 | 0.625 | 0.6846 | 0.987 | 0.052 | 0.82 | 1.2461 | 0.394 | 16.67 USD | ||
OJUI-03-10 | 5/8 | 1.1173 | 1.1055 | 0.136 | 0.125 | 0.9346 | 1.136 | 0.062 | 1.06 | 1.4961 | 0.433 | 18.36 USD | ||
OJUI-03-12 | 3/4 | 1.2421 | 1.23 | 0.136 | 0.125 | 1.059 | 1.198 | 0.062 | 1.177 | 1.6173 | 0.4921 | 19.78 USD | ||
OJUI-03-16 | 1 | 1.5547 | 1.5271 | 0.136 | 0.125 | 1.372 | 1.789 | 0.074 | 1.471 | 2.2421 | 0.63 | 33.86 USD | ||
OJUI-03-20 | 1-1/4 | 1.9881 | 1.9606 | 0.201 | 0.1875 | 1.8094 | 2.039 | 0.074 | 1.889 | 2.6173 | 0.709 | 55.84 USD | ||
OJUI-03-24 | 1-1/2 | 2.3634 | 2.3358 | 0.201 | 0.1875 | 2.113 | 2.463 | 0.095 | 2.241 | 2.9921 | 0.866 | 65.10 USD | ||
OJUI-03-32 | 2 | 2.988 | 2.9606 | 0.265 | 0.3125 | 2.7378 | 3.249 | 0.111 | 2.839 | 3.9921 | 1.181 | 114.97 USD |
Tolerance according to igus® test method