Low-cost linear plain bearing, dimensions compatible with compact ball bearing
2 options: RJ260M (with smooth inner contour) and RJ260UM (grooved structure)
Material: iglide® J260
Axial safety and installation by press fit in housing bore H7
Recommended tolerance for the shaft: h6-h10
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | d2 | B | C Chamfer | F max. [N] dynamic P = 5 MPa |
F max. [N] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [g] | |||||
RJ260UM-02-12 | 12 | 0.035-0.080 | 19 | 28 | 1,5x15° | 420 | 2940 | 6.2 | 6.58 USD | |
RJ260UM-02-16 | 16 | 0.035-0.080 | 24 | 30 | 1,5x15° | 600 | 4200 | 9.7 | 6.75 USD | |
RJ260UM-02-20 | 20 | 0.040-0.095 | 28 | 30 | 2,0x15° | 750 | 5250 | 11.7 | 10.70 USD | |
RJ260UM-02-25 | 25 | 0.040-0.095 | 35 | 40 | 2,0x15° | 1250 | 8750 | 22.8 | 13.57 USD | |
RJ260M-02-12 | 12 | 0.035-0.080 | 19 | 28 | 1,5x15° | 420 | 2940 | 6.2 | 6.58 USD | |
RJ260M-02-16 | 16 | 0.035-0.080 | 24 | 30 | 1,5x15° | 600 | 2400 | 9.7 | 9.86 USD | |
RJ260M-02-20 | 20 | 0.040-0.095 | 28 | 30 | 2,0x15° | 750 | 5250 | 11.7 | 10.70 USD | |
RJ260M-02-25 | 25 | 0.040-0.095 | 35 | 40 | 2,0x15° | 1250 | 8750 | 22.8 | 13.57 USD |
Tolerance according to igus® test method
UM -> Grooved structure
M ->Smooth contour