Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - Solid polymer bearing RJI-01, inch

Special features

Bearing made from iglide® J

Dimensionally interchangeable with recirculating ball bushings

Secured by retaining clips (not included)

Designed as a press-fit part

Temperature range: -40°F to +194° F

Best with drylin® AWI shafting, case-hardened steel, 300 series stainless and others (call 888-803-1895 for assistance)



Solid polymer bearing RJI-01, inch

Shaft [inch]:

 

Inner diameter, load capacity and weight

Order no. Shaft
Ø
Tolerance
bearing inner
diameter
pmax. [lbs]
dynamic
P = 363 psi
pmax. [lbs]
static
P = 2538 psi
Weight    
  [Inch] [Inch]     [g]    
Ready to ship in 24 hours RJI-01-06 3/8 0.0010-0.0024 265 1855 3 6.72 USD Add to shopping cart
Ready to ship in 24 hours RJI-01-08 1/2 0.0013-0.0030 505 3535 8.8 7.91 USD Add to shopping cart
Ready to ship in 24 hours RJI-01-10 5/8 0.0013-0.0030 755 5285 17.4 8.57 USD Add to shopping cart
Ready to ship in 24 hours RJI-01-12 3/4 0.0016-0.0036 982 6877 22.2 9.62 USD Add to shopping cart
Ready to ship in 24 hours RJI-01-16 1 0.0016-0.0036 1815 12705 42.5 14.62 USD Add to shopping cart
Ready to ship in 24 hours RJI-01-20 1-1/4 0.0020-0.0044 2645 18515 81.1 18.19 USD Add to shopping cart
Ready to ship in 24 hours RJI-01-24 1-1/2 0.0020-0.0044 3630 25410 127.1 26.10 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method


Dimensions in inches

Order no. d1 d2 B B1 s dn
  [Inch] [Inch] [Inch] [Inch] [Inch] [Inch]
Ready to ship in 24 hours RJI-01-06 3/8 0.6250 0.875 0.689 0.041 0.587
Ready to ship in 24 hours RJI-01-08 1/2 0.8750 1.25 1.0125 0.048 0.82
Ready to ship in 24 hours RJI-01-10 5/8 1.1250 1.5 1.095 0.058 1.06
Ready to ship in 24 hours RJI-01-12 3/4 1.2500 1.625 1.25 0.058 1.177
Ready to ship in 24 hours RJI-01-16 1 1.5625 2.25 1.864 0.07 1.471
Ready to ship in 24 hours RJI-01-20 1-1/4 2.0000 2.625 1.984 0.07 1.889
Ready to ship in 24 hours RJI-01-24 1-1/2 2.3750 3 2.39 0.089 2.241
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302