Completely supported by and mounted with standard aluminum support
Standard T2 pitch; T1 also possible on request
Pitch symmetric C5 = C6
Available shaft materials:
Cf53 steel, hardened, smoothed
X46 steel, chromed
X90 stainless steel, hardened, smoothed
Steel, hardened, chromed
303 stainless steel, soft
316 stainless steel, soft
d [mm]: |
|
SWUM | Steel shaft Cf53 1.1213 | ||||||||||||||||
EWUM | Stainless steel shaft X105 1.4112 | ||||||||||||||||
Order no. | D | B | H | V | N1 | N2 | d1 | M | (°) | E | T1 | C5/C6 min. | C5/C6 max. | T2 | Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] ±0.02 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] ±0.15 | For T1 | For T1 | [mm] | [kg/m] | ||||
SWUM-12-T1 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 20 | 57 | Upon request | ||||
SWUM-16-T1 | 16 | 45 | 26 | 5 | 9.5 | 6 | 5.5 | 7 | 50 | 33 | 20 | 69 | Upon request | ||||
SWUM-20-T1 | 20 | 52 | 32 | 6 | 11 | 6.5 | 6.6 | 8.3 | 50 | 37 | 20 | 69 | Upon request | ||||
SWUM-25-T1 | 25 | 57 | 36 | 6 | 14 | 8.5 | 6.6 | 10.8 | 50 | 42 | 20 | 79 | Upon request | ||||
SWUM-30-T1 | 30 | 69 | 42 | 7 | 17 | 10.5 | 9 | 11 | 50 | 51 | 20 | 94 | Upon request | ||||
SWUM-40-T1 | 40 | 73 | 50 | 8 | 17 | 10.5 | 9 | 15 | 50 | 55 | 20 | 119 | Upon request | ||||
SWUM-50-T1 | 50 | 84 | 60 | 9 | 19 | 12.5 | 11 | 19 | 46 | 63 | 20 | 119 | Upon request | ||||
SWUM-12 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 75 | 20 | 57 | 120 | 1.75 | Upon request | |
SWUI-08 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 75 | 20 | 57 | 120 | 1.75 | Upon request | |
SWUI-12 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 75 | 20 | 57 | 1.75 | Upon request | ||
SWUI-10 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 75 | 20 | 57 | 120 | 1.75 | Upon request | |
SWUM-16 | 16 | 45 | 26 | 5 | 9.5 | 6 | 5.5 | 7 | 50 | 33 | 100 | 20 | 69 | 150 | 2.64 | Upon request | |
SWUI-16 | 16 | 45 | 26 | 5 | 9.5 | 6 | 5.5 | 7 | 50 | 33 | 100 | 20 | 69 | 150 | 2.64 | Upon request | |
SWUM-20 | 20 | 52 | 32 | 6 | 11 | 6.5 | 6.6 | 8.3 | 50 | 37 | 100 | 20 | 69 | 150 | 3.97 | Upon request | |
SWUI-20 | 20 | 52 | 32 | 6 | 11 | 6.5 | 6.6 | 8.3 | 50 | 37 | 100 | 20 | 69 | 150 | 3.97 | Upon request | |
SWUM-25 | 25 | 57 | 36 | 6 | 14 | 8.5 | 6.6 | 10.8 | 50 | 42 | 120 | 20 | 79 | 200 | 5.65 | Upon request | |
SWUI-24 | 25 | 57 | 36 | 6 | 14 | 8.5 | 6.6 | 10.8 | 50 | 42 | 120 | 20 | 79 | 200 | 5.65 | Upon request | |
SWUM-30 | 30 | 69 | 42 | 7 | 17 | 10.5 | 9 | 11 | 50 | 51 | 150 | 20 | 94 | 200 | 7.93 | Upon request | |
SWUI-32 | 30 | 69 | 42 | 7 | 17 | 10.5 | 9 | 11 | 50 | 51 | 150 | 20 | 94 | 200 | 7.93 | Upon request | |
SWUM-40 | 40 | 73 | 50 | 8 | 17 | 10.5 | 9 | 15 | 50 | 55 | 200 | 20 | 119 | 300 | 12.88 | Upon request | |
SWUM-50 | 50 | 84 | 60 | 9 | 19 | 12.5 | 11 | 19 | 46 | 63 | 200 | 20 | 119 | 300 | 19.6 | Upon request | |
EWUM-12 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 75 | 20 | 57 | 120 | 1.75 | Upon request | |
EWUI-08 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 75 | 20 | 57 | 120 | 1.75 | Upon request | |
EWUI-10 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 75 | 20 | 57 | 120 | 1.75 | Upon request | |
EWUI-12 | 12 | 40 | 22 | 5 | 8 | 5 | 4.5 | 5.8 | 50 | 29 | 75 | 20 | 57 | 120 | 1.75 | Upon request | |
EWUM-16 | 16 | 45 | 26 | 5 | 9.5 | 6 | 5.5 | 7 | 50 | 33 | 100 | 20 | 69 | 150 | 2.64 | Upon request | |
EWUI-16 | 16 | 45 | 26 | 5 | 9.5 | 6 | 5.5 | 7 | 50 | 33 | 100 | 20 | 69 | 150 | 2.64 | Upon request | |
EWUM-20 | 20 | 52 | 32 | 6 | 11 | 6.5 | 6.6 | 8.3 | 50 | 37 | 100 | 20 | 69 | 150 | 3.97 | Upon request | |
EWUI-20 | 20 | 52 | 32 | 6 | 11 | 6.5 | 6.6 | 8.3 | 50 | 37 | 100 | 20 | 69 | 150 | 3.97 | Upon request | |
EWUM-25 | 25 | 57 | 36 | 6 | 14 | 8.5 | 6.6 | 10.8 | 50 | 42 | 120 | 20 | 79 | 200 | 5.65 | Upon request | |
SWUMH-06 | 6 | 0.222 | Upon request | ||||||||||||||
SWUMHN-06 | 6 | 0.222 | Upon request | ||||||||||||||
EWUI-24 | 25 | 57 | 36 | 6 | 14 | 8.5 | 6.6 | 10.8 | 50 | 42 | 120 | 20 | 79 | 200 | 5.65 | Upon request | |
EWUM-30 | 30 | 69 | 42 | 7 | 17 | 10.5 | 9 | 11 | 50 | 51 | 150 | 20 | 94 | 200 | 7.93 | Upon request | |
SWUMH-08 | 8 | 0.359 | Upon request | ||||||||||||||
SWUMHN-08 | 8 | 0.359 | Upon request | ||||||||||||||
EWUI-32 | 30 | 69 | 42 | 7 | 17 | 10.5 | 9 | 11 | 50 | 51 | 150 | 20 | 94 | 200 | 7.93 | Upon request | |
EWUM-40 | 40 | 73 | 50 | 8 | 17 | 10.5 | 9 | 15 | 50 | 55 | 200 | 20 | 119 | 300 | 12.88 | Upon request | |
SWUMH-10 | 10 | 0.617 | Upon request | ||||||||||||||
SWUMHN-10 | 10 | 0.617 | Upon request | ||||||||||||||
EWUM-50 | 50 | 84 | 60 | 9 | 19 | 12.5 | 11 | 19 | 46 | 63 | 200 | 20 | 119 | 300 | 19.6 | Upon request | |
SWUMH-12 | 12 | 0.888 | Upon request | ||||||||||||||
SWUMHN-12 | 12 | 0.888 | Upon request | ||||||||||||||
SWUMH-16 | 16 | 1.578 | Upon request | ||||||||||||||
SWUMHN-16 | 16 | 1.578 | Upon request | ||||||||||||||
SWUMH-20 | 20 | 2.466 | Upon request | ||||||||||||||
SWUMHN-20 | 20 | 2.466 | Upon request | ||||||||||||||
SWUMH-25 | 25 | 3.853 | Upon request | ||||||||||||||
SWUMHN-25 | 25 | 3.853 | Upon request | ||||||||||||||
SWUMH-30 | 30 | 5.549 | Upon request | ||||||||||||||
SWUMHN-30 | 30 | 5.549 | Upon request | ||||||||||||||
SWUMH-40 | 40 | 9.865 | Upon request | ||||||||||||||
SWUMHN-40 | 40 | 9.865 | Upon request | ||||||||||||||
SWUMH-50 | 50 | 15.413 | Upon request | ||||||||||||||
SWUMHN-50 | 50 | 15.413 | Upon request |