igubal® rod end bearings
Rod end bearings, angle joints, axial joints and accessories
igubal® bearings are easy to install and allow you to compensate for misalignment. They are also made from high-performance, low cost plastics, which have excellent vibration dampening properties, are lubrication-free, and operate in water or chemicals.
The resistance of igubal® bearings to dirt and dust makes them ideal for applications where a standard greased bearing would not be suitable.
Compared to their metal counterparts, igubal® weighs up to 80% less and can help to save on installation space due to being low profile. The maintenance-free aspect also helps to keep costs down.
Cost effective
Maintenance-free
Lubrication-free
Resistant to dirt and dust
Corrosion resistant
Can be used in liquid media
Vibration dampening
Inner race set in housings with very low clearance
Dirt can become embedded for shaft protection
80% lighter than steel
Rod end bearings, angle joints, axial joints and accessories
Product overview for igubal® pillow block bearings.
Dimensional series E/K in metric and inch dimensions
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About igubal®Product OverviewProduct SelectorLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order