DryLin® HTS - Linear Slide Tables

DryLin® linear slide tables are the latest evolution of over 40 years of testing and development of plastic bearing materials. After noticing that many of our customers were fabricating their own linear systems with belts or leadscrews - with parts from multiple suppliers - we designed our own.

1

Shaft end supports made from anodized aluminum, plastic, zinc die-cast or stainless steel

2

Trapezoidal leadscrew nut made from maintenance-free iglide® plastic

3

Liners made from iglide® J (other iglide® materials also available)

4

Carriages made from anodized aluminum, solid plastic or stainless steel

5

Maintenance-free iglide® bearings for radial and axial movement

6

Accessories available: positioning indicator, leadscrew clamp, rotary knob, adapter plate.


Advantages

Off-the-shelf, ready-to-ship assemblies in stock

Cut-to-order lengths can ship in less than 1-2 days

Custom machining possible

Downloadable CAD

One part number; one purchase order; one supplier



 
Technical data

Glider material: iglide® J
Shaft materials: Aluminum, hard-anodized
Cf53
Stainless steel
Carbon fiber *
Spindle material: Steel
Stainless steel
Aluminum, hard-anodized
*On request

High dirt-resistance

 

Cost-effective and reliable

 

Modular design, permits simple installation

 
DryLin® HTS - Flexibility  

HTS - Flexibility

Touch and adaptable, HTS is the most flexible slide table system and is available with several shaft and screw combinations, including hard anodized aluminum abd stainless steel. All HTS tables are designed to be simple bolt-on solutions.

 

HTS-PL - Adjustable Clearance and Anti-Backlash

The trapezoidal leadscrew nut in this lubrication-free linear slide table is preloaded with a pretension force of 11.2 lbf (50 N). The radial clearance is adjustable from both sides. Low weight.

 

HTS/HTS-PL - XY Table

High precision, extreme stiffness and exact alignment, single-piece carriage. Available as standard and preloaded versions.

DryLin® HTSP - Low Cost  

HTSP - Low Cost and Corrosion Resistant

HTSP is the most cost-effective and lightweight unit available. Recommended for handling low weight applications by hand or low-speed motor. HTSP works well in corrosive environments.

 

HTSP - Small, Low Cost and Corrosion Resistant

Smaller version of the HTSP linear slide table.

DryLin® SLW - Compact  

SLW - A Good Blend of Performance and Cost

Based on our innovative DryLin® W double rail system, the SLW offers a fully supported rail with resistance to twisting and deflection. SLW also offers a lower profile than most other leadscrew tables and runs absolutely maintenance-free.

 

SLW - Stainless-Steel Version

All-stainless version for corrosive environments.

 

SLW - XY Table

Low cost, lubrication- and corrosion-free. Can be assembled with Turn-To-Fit mechanism for clearance adjustment (size 1040 only).

DryLin® HTSC - Flexible  

HTSC - Compact Carriages

Solid flexible design. Ideal for two carriages. Dry running and maintenance-free. Three sizes. Adjustable radial clearance.

DryLin® HTSS - Fast pitch leadscrews  

HTSS - Fast Pitch Leadscrews

A high-speed solution with a high helix pitch leadscrew. Maintenance-free and dry running. Winner of the 2006 red dot design award.

 

SET - EasyTube

Simple but solid design; the complete system only consists of a few components. An anodized aluminum tube guides the slide carriage and at the same time protects the leadscrew. The system runs without any lubrication and gives a low friction value combined with an excellent wear rate.

DryLin® SHT - Accessories
 

Position indicator

Plastic analog indicator for adjustment and direct reading of the slide position.

 

Leadscrew clamp

Shaft clamping flange for attachment to the position indicator and subsequent mounting on the leadscrew.

 

Rotary knob

Rotary knob for attachment to the end of the leadscrew.

 

Adapter plate

For position indicator and/or leadscrew clamp.

igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America, call our dedicated sales and technical support department toll-free
at 1 (800) 521 2747
(8am to 8 pm EST) or click here to e-mail us

Contacts in your location

myigus

Product OverviewShaftsAbout DryLin®DryLin® system selectionPart No. searchApplication examples3D-CAD libraryE-mail the product expertRequest a quoteCatalog/sample requestDownloadsVideosTechTalk Design Advice Series

More than 80,000 products available! Open Mon-Fri 8-8 EST
No minimum order

Terms and Conditions Imprint