TwisterBand: Compact, modular, economical

Please note

TwisterBand is not currently stocked as a standard part.
Please contact us with details of your application if you would like to become a beta tester for this product.

 
Rotary movements in minimal space

To achieve rotary movements in the smallest spaces, while guiding power, data and media safely, complicated and expensive rotary solutions are usually needed.

However, with compact rotating TwisterBand, rotations can now be guided and managed in very confined spaces cost-effectively and with very little wear:

Rotary movements up to ± 1500°

Rotary speeds up to 380°/s possible

Compact, modular and lightweight

Ribbons can be shorten easily

Minimal installation space needed

Can be reliably used in horizontal or vertical installation positions

Cost-effective

No guide required

Easily fillable

Used inconjunction with Chainflex® continuous-flex cables for small bending radii, this is the problem solver for rotary movements in very limited spaces.

Industries:robots (robot arms, 1/6 axis), Theme park rides, medical equipment, radar and telescope equipment, aerospace, test, measurement, handling, lifting and installation equipment, wind turbines (e.g. blade adjustment) - and more.

 

The modular design allows the E-Chain's® hinges to be quickly and easily assembled: one hinge for every 180°...

 

... and the max. rotation angle can be increased. As a rule of thumb: hinge for each 180° = 360° more rotation.

 

Fixed height and width for rotary movements, no guide required.

TB20.12.44.0* - delivery program

 

Base plate Part. No. TB20.50.0.PZ
50 = Ø bore, PZ = with strain relief

Mounting bracket Part. No. TB20.44.01.0


TwisterBand segment (1 ribbon 180°)
Part-No. TB20.44.12.0
200 = outer Ø
44 = inner width [Bi], 12 = inner height [hi]
0 = color

Mounting bracket Part. No.TB20.44.01.0


Base plate Part. No. TB20.50.0.PZ
50 = Ø bore, PZ = with strain relief


Other sizes available on request

 

Optimal filling space

 

Complete system
Part-No.: TB20.44.12.8.01.0
200 = outer Ø, 44 = Bi, 12 = hi, 8 = number of ribbons
01 = version, 0 = color

 
 
 

  Cable Ø Cable type
  CF11.001.D 10,5 Measuring cable
  CFBUS.001 8,5 BUS-cable
  CF38.15.04 9,5 Power cable
  CF10.15.04 9,5 Control Cable

More information:
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration