E2 Medium Energy Chain® Cable Carriers - two-pieces

Series E2 medium boasts a smooth interior for long cable life and a tapered insertion point for easy assembly. It can be snapped open from the left or right hand side along the inner or outer radius. Conduits are accessible from the top, rather than from the side, of each link.

snap open cable carriers

Special snap-open mechanism, open along left or right radius. Hinged crossbar can be turned more than 180° on both sides.

 
cable carriers

Separators and interior separation also available.

 
 
Energy Chain® selection aids

You can find the right Energy Chain® cable carrier quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of chain links, filling of the E-Tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

Energy Chain®, snap-open along the inner radius
cable carriers series 240  

Series 240

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm)
bending radii R: 2.17 - 9.84 (55 - 250 mm)
Pitch: 1.81 (46 mm)

cable carrier snap open  

Series 27i

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm)
bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.20 (56 mm)

cable carriers with snap open side  

Series 340

Inner height hi: 1.77 (45 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

Energy Chain®, snap-open along the outer radius
energy chain cable carrier  

Series 250

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm)
bending radii R: 2.17 - 9.84 (55 - 250 mm)
Pitch: 1.81 (46 mm)

cable carriers e-chain  

Series 27

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm)
bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.20 (56 mm)

cable carriers echain  

Series 350

Inner height hi: 1.77 (45 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

Energy Chain®, closed design
cable carrier closed design  

Series 200

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm)
bending radii R: 2.17 - 9.84 (55 - 250 mm)
Pitch: 1.81 (46 mm)

closed cable carriers  

Series 26

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm)
bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.20 (56 mm)

Features

Two parts per link, maximum

Easy installation

Many connection options

Long service life

High stability

Can be quickly opened from the left or right with a screwdriver or by hand

Opening mechanism accessible from the top

Typical industrial sectors and applications

Construction equipment

Materials handling technology

Woodworking machinery

Machine tools

Injection-molding machines

Long travels

Semiconductor industry

Theater and entertainment industry

Vehicles

Much more

 
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration