igusigus-icon-cart(0)

chainflex® motor cable CF34-UL-D

CF34.UL.15.04.D product image
igus-icon-lupe
1. Outer jacket: Pressure extruded, flame-retardant TPE mixture<br />2. Overall shield: Extremely bending-resistant braiding made of tinned copper wires<br />3. Inner jacket: Pressure extruded, gusset-filling TPE mixture<br />4. Core insulation: Mechanically high-quality, especially low-capacitance TPE mixture<br />5. Conductor: Especially bending-stable version consisting of bare copper wires<br />6. Strain relief: Tensile stress-resistant centre element
igus-icon-lupe
CF34.UL.15.04.D product image
igus-icon-lupe
play iconCF34.UL.15.04.D video
igus-icon-lupe
1 of 4
chainflex® motor cable CF34-UL-D
1. Outer jacket: Pressure extruded, flame-retardant TPE mixture<br />2. Overall shield: Extremely bending-resistant braiding made of tinned copper wires<br />3. Inner jacket: Pressure extruded, gusset-filling TPE mixture<br />4. Core insulation: Mechanically high-quality, especially low-capacitance TPE mixture<br />5. Conductor: Especially bending-stable version consisting of bare copper wires<br />6. Strain relief: Tensile stress-resistant centre element
chainflex® motor cable CF34-UL-D
chainflex® motor cable CF34-UL-D
igus-icon-arrow-left
igus-icon-arrow-right
  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • CFRIP®
  • chainflex® class: 6.6.4.2
Item no.
Unsure whether it fits?

Other Solutions

chainflex® motor cable CF30

chainflex® motor cable CF30

CF30-100-04

For heavy duty, PVC outer jacket, oil-resistant, flame-retardant
USD 10.08/ft
igus-icon-lieferzeit-dot
Ready to ship in 24 hours

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h