Explore our virtual tradeshow
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

chainflex® flexible cables for movement

Number of products: 109

chainflex® control cable CF5

  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 5.5.2.2
from 0.66 USD/ft
43 variants ready for shipping:
43 variants within 24 hours
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
see data sheet for details NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF130.15.07.UL, tested by IPA according to standard 14644-1

chainflex® CF211 data cable PVC

  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • Silicone-free
  • chainflex® class: 5.5.2.1
from 1.58 USD/ft
20 variants ready for shipping:
20 variants within 24 hours
Shop now
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

chainflex® hybrid servo cable CF220-UL-H PVC

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 4.2.2.1
from 5.63 USD/ft
10 variants ready for shipping:
6 variants within 24 hours
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2.  Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

chainflex® motor cable CF31

  • Variable Frequency Drive (VFD)
  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Overall shield
  • Flame retardant
  • Silicone-free
  • UV resistance: Medium
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 5.5.2.1
from 3.91 USD/ft
14 variants ready for shipping:
14 variants within 24 hours
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

chainflex® servo motor feedback cable CF11-D

    • Requirements: For extremely heavy duty applications
    • Outer jacket: TPE
    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
    • Halogen-free
    • Silicone-free
    • Hydrolysis and microbe-resistant
    • PVC-free
    • CFRIP®
    • chainflex® class: 6.6.4.1
    from 2.76 USD/ft
    32 variants ready for shipping:
    24 variants within 24 hours
    Shop now
    UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01559 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

    chainflex® bus cable CFROBOT8

    • Requirements: For twistable applications
    • Outer jacket: PUR
    • Overall shield
    • Coolant resistant
    • Notch-resistant
    • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
    • Flame retardant
    • Hydrolysis and microbe-resistant
    • UV-resistant
    • chainflex® class: 6.1.3.3
    from 9.30 USD/ft
    8 variants ready for shipping:
    7 variants within 24 hours
    Shop now
    UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1

    chainflex® fiber optic cable CFLK

    • Requirements: POF fibers for heavy duty applications and interference-free transmission
    • Outer jacket: PUR
    • Halogen-free
    • Silicone-free
    • Coolant resistant
    • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
    • UV-resistant
    • chainflex® class: 5.3.3.1
    from 1.64 USD/ft
    2 variants ready for shipping:
    1 variants within 24 hours
    Shop now
    UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 Lead free
Following 2011/65/EU (RoHS-II)

    chainflex® CFTHERMO thermocouple cable

    • Requirements: For heavy duty applications
    • Outer jacket: PUR
    • Overall shield
    • Coolant resistant
    • Notch-resistant
    • Hydrolysis and microbe-resistant
    • Halogen-free
    • Silicone-free
    • UV-resistant
    • PVC-free
    • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
    from 5.46 USD/ft
    4 variants ready for shipping:
    3 variants within 24 hours
    Shop now
    UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1

    chainflex® control cable CF9

    • Requirements: For heaviest duty applications
    • Outer jacket: TPE
    • Coolant resistant
    • Low-temperature-flexible
    • Hydrolysis and microbe-resistant
    • Halogen-free
    • Silicone-free
    • UV-resistant
    • PVC-free
    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
    • CFRIP®
    • chainflex® class: 7.6.4.2
    from 0.97 USD/ft
    55 variants ready for shipping:
    52 variants within 24 hours
    Shop now
    UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01254 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 2, material/cable tested by IPA according to ISO standard 14644-1.

    chainflex® CF11 data cable TPE

    • Requirements: For extremely heavy duty applications
    • Outer jacket: TPE
    • Overall shield
    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
    • Hydrolysis and microbe-resistant
    • Halogen-free
    • Silicone-free
    • PVC-free
    • UV-resistant
    • chainflex® class: 6.6.4.1
    from 2.91 USD/ft
    18 variants ready for shipping:
    18 variants within 24 hours
    Shop now
    UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 50267-2-1 EAC
Certified to no. TC RU C-DE. ME77.B.01254 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

    chainflex® servo cable CF27.D

    • Variable Frequency Drive (VFD)
      • Requirements: For extremely heavy duty applications
      • Outer jacket: PUR
      • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
      • Halogen-free
      • Silicone-free
      • Flame retardant
      • Offshore
      • Coolant resistant
      • Hydrolysis and microbe-resistant
      • Notch-resistant
      • Overall shield
      • PVC-free
      • CFRIP®
      • chainflex® class: 6.5.3.1
      from 4.14 USD/ft
      25 variants ready for shipping:
      25 variants within 24 hours
      Shop now
      UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization UL/CSA AWM
176°F

      chainflex® motor cable CF30

      • Variable Frequency Drive (VFD)
          • Requirements: For heavy duty applications
          • Outer jacket: PVC
          • Flame retardant
          • Silicone-free
          • UV resistance: Medium
          • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
          • CFRIP®
          • chainflex® class: 5.5.2.2
          from 2.16 USD/ft
          14 variants ready for shipping:
          12 variants within 24 hours
          Shop now
          UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

          chainflex® bus cable CFBUS-PUR

          • Requirements: For medium duty applications
          • Outer jacket: PUR
          • Overall shield
          • Coolant resistant
          • Notch-resistant
          • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
          • Flame retardant
          • PVC-free
          • Hydrolysis and microbe-resistant
          • UV-resistant
          • Halogen-free
          • chainflex® class: 4.3.3.1
          from 2.26 USD/ft
          16 variants ready for shipping:
          15 variants within 24 hours
          Shop now
          UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 UL listed – filter DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF77.UL.05.12.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

          chainflex® servo motor feedback cable CF211

          • Requirements: For medium duty applications
          • Outer jacket: PVC
          • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
          • Silicone-free
          • Flame retardant
          • chainflex® class: 4.2.2.1
          from 2.16 USD/ft
          25 variants ready for shipping:
          20 variants within 24 hours
          Shop now
          Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1

          chainflex® fiber optic cable CFLG88

          • Requirements: Gradient glass-fiber cable for flexing applications
          • Outer jacket: PVC
          • Silicone-free
          • Flame retardant
          • Oil resistance: No oil resistant
          • chainflex® class: 3.1.1.1
          from 3.06 USD/ft
          2 variants ready for shipping:
          1 variants within 24 hours
          Shop now
          Flame retardant
According to IEC 60332-1-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1

          Application Assistance

          For further questions or product information, please contact:

          Photo
          Timothy Marran

          chainflex® Product Manager

          Email

          Customer Service:

          Monday to Friday from 8 am - 8 pm

          Online:

          24h


          The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

          igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH