Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Bus Cables

Categories
Filter
Application Requirements
Electrical information
Cable structure
Material
Certifications and approvals

Number of products: 2

chainflex® bus cable CFBUS-PVC

  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • UV-resistant
  • chainflex® class: 4.3.2.1
from 6.30 USD/ft
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 UL listed – filter EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF240.02.24, tested by IPA according to standard 14644-1

chainflex® bus cable CFBUS

  • Requirements: For extremely heavy duty applications
  • Outer jacket: TPE
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • UV-resistant
  • chainflex® class: 6.6.4.1
from 10.35 USD/ft
Shop now
UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F UL listed – filter NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

Bus cables

chainflex® bus cables meet the special requirements of the machine industry. The special feature of our bus cables is that they are primarily designed for movement. In igus®'s own test laboratory, the chainflex® bus cables are tested in e-chains® with many million cycles and under extreme conditions. igus®, the expert for tribologically optimized polymers, uses chainflex® bus cables in energy chains. Other chainflex® cables such as data cables or control cables are often used in an e-chain®. Use chainflex® highly flexible bus cables for your future-oriented installations and applications.

Further key data on the "BUS" and its declaration of origin: This refers to the data bus, i.e. a system for data transmission between several devices over a single line (one transmission path). If the participants of a bus system communicate, data transmission only takes place between two participants, the others must "remain silent". Failure to do so may result in malfunctions. An explanation of where the term "BUS" comes from is not really clear. According to the Wiki, one interpretation of the term is - due to a lack of written sources, it is based on the memory of engineers who were involved with BUS systems in the 1970s and earlier: The term therefore comes from the abbreviation "BU" for Back (mounted) Panel Unit used in circuit diagrams, which in 19-inch racks refers to a component mounted on the rear panel of the rack. BUS then designated corresponding back panel unit sockets for slots mounted on the rear panel. Accordingly, the English term busbar is derived, which means as much as busbar. The bus is often compared to a bus - et al. This results in the subsequently interpreted illustration that a bus departs its entire route, the passengers get in and out independently at the stops (bus participants) targeted by you. This variant is technically incorrect, but roughly explains how a bus line works. Some theories about backronyms were also expressed. The abbreviation Bus stands for Binary Unit System.

Types of bus cables

There are many types of bus cables, such as fieldbus cables, CAN bus cables, Profinet or Profibus. chainflex® bus cables are designed for many applications and offer the highest standards. Ask a chainflex® bus cable expert directly here in the chat. In addition, you can calculate the service life of your desired bus cable online here on this page. This gives you planning security for your project. You can freely configure our chainflex® bus cable, giving you the flexibility you need to implement individual concepts. If you have any questions about chainflex® bus cable, please do not hesitate to contact us. Buy the perfect bus cable today and get your project moving.

igus® chainflex® bus cable

 

Application Assistance

I would be happy to answer your questions personally

Photo
Timothy Marran

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH