Explore our virtual tradeshow
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Motor Cables

Categories
Filter
Application Requirements
Cable structure
Material
Electrical information
Certifications and approvals
Drive technology system

Number of products: 25

chainflex® motor cable CF885-PE, lead screw cable/single core

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • Oil resistance: No oil resistant
  • chainflex® class: 3.1.1.1
from 0.71 USD/ft
6 variants ready for shipping:
4 variants within 24 hours
Shop now
Flame retardant
According to IEC 60332-1-2, CEI 20, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 UL/CSA AWM
176°F

chainflex® motor cable CF885, lead screw cable/single core

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • Oil resistance: No oil resistant
  • chainflex® class: 3.1.1.1
from 0.86 USD/ft
9 variants ready for shipping:
9 variants within 24 hours
Shop now
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II)

chainflex® motor cable CF885

              • Requirements: For flexing applications
              • Outer jacket: PVC
              • Flame retardant
              • Silicone-free
              • Oil resistance: No oil resistant
              • chainflex® class: 3.1.1.1
              from 1.27 USD/ft
              6 variants ready for shipping:
              6 variants within 24 hours
              Shop now
              Flame retardant
According to IEC 60332-1-2, CEI 20, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) UL/CSA AWM
176°F

              chainflex® motor cable CF896

              • Requirements: For flexing applications
              • Outer jacket: iguPUR
              • Overall shield
              • Flame retardant
              • Silicone-free
              • UV resistance: Medium
              • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
              • chainflex® class: 3.1.3.1
              from 1.38 USD/ft
              7 variants ready for shipping:
              7 variants within 24 hours
              Shop now
              UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) UL/CSA AWM
176°F

              chainflex® motor cable, CFPE

              • Requirements: For extremely heavy duty applications
              • Outer jacket: TPE
              • Hydrolysis and microbe-resistant
              • Flame retardant
              • Silicone-free
              • UV resistance: High
              • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
              • chainflex® class: 6.6.4.2
              from 1.52 USD/ft
              11 variants ready for shipping:
              11 variants within 24 hours
              Shop now
              UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

              chainflex® motor cable CF300-UL-D

                    • Requirements: For extremely heavy duty applications
                    • Outer jacket: TPE
                    • Hydrolysis and microbe-resistant
                    • Flame retardant
                    • Silicone-free
                    • UV resistance: High
                    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
                    • chainflex® class: 6.6.4.2
                    from 1.75 USD/ft
                    12 variants ready for shipping:
                    12 variants within 24 hours
                    Shop now
                    UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization UL/CSA AWM
176°F

                    chainflex® motor cable CF895

                    • Requirements: For flexing applications
                    • Outer jacket: iguPUR
                    • Flame retardant
                    • Silicone-free
                    • UV resistance: Medium
                    • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
                    • chainflex® class: 3.1.3.1
                    from 1.79 USD/ft
                    6 variants ready for shipping:
                    5 variants within 24 hours
                    Shop now
                    UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, FT-2 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) UL/CSA AWM
176°F

                    chainflex® motor cable CF330-D

                    • Requirements: For heaviest duty applications
                    • Outer jacket: TPE
                    • Hydrolysis and microbe-resistant
                    • Halogen-free
                    • Silicone-free
                    • UV resistance: High
                    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
                    • PVC-free
                    • chainflex® class: 7.6.4.2
                    from 1.93 USD/ft
                    11 variants ready for shipping:
                    9 variants within 24 hours
                    Shop now
                    UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

                    chainflex® motor cable CF886

                    • Variable Frequency Drive (VFD)
                          • Requirements: For flexing applications
                          • Outer jacket: PVC
                          • Overall shield
                          • Flame retardant
                          • Silicone-free
                          • Oil resistance: No oil resistant
                          • chainflex® class: 3.1.1.1
                          from 2.03 USD/ft
                          6 variants ready for shipping:
                          6 variants within 24 hours
                          Shop now
                          Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) UL/CSA AWM
176°F

                          chainflex® motor cable CF30

                          • Variable Frequency Drive (VFD)
                              • Requirements: For heavy duty applications
                              • Outer jacket: PVC
                              • Flame retardant
                              • Silicone-free
                              • UV resistance: Medium
                              • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
                              • CFRIP®
                              • chainflex® class: 5.5.2.2
                              from 2.16 USD/ft
                              14 variants ready for shipping:
                              12 variants within 24 hours
                              Shop now
                              UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 UL/CSA AWM
176°F

                              chainflex® motor cable CF310-UL

                              • Variable Frequency Drive (VFD)
                                • Requirements: For extremely heavy duty applications
                                • Outer jacket: TPE
                                • Overall shield
                                • Hydrolysis and microbe-resistant
                                • Flame retardant
                                • Silicone-free
                                • UV resistance: High
                                • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
                                • chainflex® class: 6.6.4.1
                                from 2.29 USD/ft
                                13 variants ready for shipping:
                                12 variants within 24 hours
                                Shop now
                                UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1

                                chainflex® motor cable CF340

                                • Variable Frequency Drive (VFD)
                                    • Requirements: For heaviest duty applications
                                    • Outer jacket: TPE
                                    • Overall shield
                                    • Hydrolysis and microbe-resistant
                                    • Halogen-free
                                    • Silicone-free
                                    • UV resistance: High
                                    • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
                                    • PVC-free
                                    • chainflex® class: 7.6.4.1
                                    from 2.65 USD/ft
                                    12 variants ready for shipping:
                                    8 variants within 24 hours
                                    Shop now
                                    UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

                                    chainflex® servo cable CF270-UL-D

                                    • Variable Frequency Drive (VFD)
                                              • Requirements: For medium duty applications
                                              • Outer jacket: PUR
                                              • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
                                              • Halogen-free
                                              • Silicone-free
                                              • Flame retardant
                                              • Offshore
                                              • Coolant resistant
                                              • Hydrolysis and microbe-resistant
                                              • Notch-resistant
                                              • Overall shield
                                              • PVC-free
                                              • chainflex® class: 4.2.3.1
                                              from 3.01 USD/ft
                                              35 variants ready for shipping:
                                              28 variants within 24 hours
                                              Shop now
                                              UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization UL/CSA AWM
176°F

                                              chainflex® motor cable CF886, lead screw cable/single core

                                              • Variable Frequency Drive (VFD)
                                                          • Requirements: For flexing applications
                                                          • Outer jacket: PVC
                                                          • Overall shield
                                                          • Flame retardant
                                                          • Silicone-free
                                                          • Oil resistance: No oil resistant
                                                          • chainflex® class: 3.1.1.1
                                                          from 3.13 USD/ft
                                                          3 variants ready for shipping:
                                                          3 variants within 24 hours
                                                          Shop now
                                                          Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) UL/CSA AWM
176°F

                                                          chainflex® motor cable CF34-UL-D

                                                          • Requirements: For extremely heavy duty applications
                                                          • Outer jacket: TPE
                                                          • Hydrolysis and microbe-resistant
                                                          • Flame retardant
                                                          • Silicone-free
                                                          • UV resistance: High
                                                          • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
                                                          • CFRIP®
                                                          • chainflex® class: 6.6.4.2
                                                          from 3.54 USD/ft
                                                          14 variants ready for shipping:
                                                          12 variants within 24 hours
                                                          Shop now
                                                          UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH CTP
Certified to no. C-DE.PB49.B.00420 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2, material/cable tested by IPA according to ISO standard 14644-1. DESINA
According to VDW, DESINA standardization UL/CSA AWM
176°F

                                                          motor cables

                                                          chainflex® motor cables for highest demands: Our motor cables are available as PVC motor cable, PUP motor cable and TPE motor cable. Optionally, a multi-core motor cable or a single-core motor cable can be selected. chainflex® motor cables are specially developed for moving applications. In order to guarantee a high quality and long service life of the motor cable, all motor cables are carefully tested in the igus® test laboratory. This test data allows us to develop our online tools. With the service life calculator for motor cables you are able to calculate the service life of the cable to prevent failures. By entering a few parameters, our tool gives you the service life of the motor cable under the conditions you specify. Whether mechanical engineering, plant construction or other industrial applications, chainflex® motor cables meet the highest standards. Depending on the cable type, our motor cables are UV-resistant, flame-retardant and halogen-free. In addition, we offer motor cables in oil-resistant and chemical-resistant designs. Using the filter function on the left side, you can quickly and easily find the suitable motor cable. chainflex® motor cables are primarily used in our e-chains® and are often combined with the following cable types:


                                                          bus cables
                                                          data cables
                                                          robot cable
                                                          fiber optic cables
                                                          Measuring system cables
                                                          servo cables
                                                          control cables
                                                          Our chainflex® cables are also used in robotics. There they have the advantage that they have a particularly long service life even under the most extreme conditions. Almost all cable variants, including motor cables, are available as shielded and unshielded motor cables. Do you have any questions? Our chainflex® experts for motor cables are available to you at any time in chat, by e-mail or on the phone.

                                                          Application Assistance

                                                          I would be happy to answer your questions personally

                                                          Photo
                                                          Timothy Marran

                                                          chainflex® Product Manager

                                                          Email

                                                          Customer Service:

                                                          Monday to Friday from 8 am - 8 pm

                                                          Online:

                                                          24h


                                                          The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

                                                          igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH