Robot Cables

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!

robot cables chainflex®

chainflex® robot cables - use in robots and energy chains
What is a robot cable?
The rapid development in the field of the robot industry has resulted in high demands on the machines and the corresponding robotic components. These include the robot cables that are used in both energy chains and robots. The robot cables must meet the high requirements and withstand the rapid further development. The igus® robot cables are used here.

Why chainflex® cables?
chainflex® robot cables are specially designed for high mechanical requirements. They can withstand highly dynamic bending and torsional movements. Robot cables are subjected to millions of bending cycles and tensile and torsional loads. Many cycles, high speeds and accelerations have no effect on the twistable cables. In addition, they can be used in many different and even extreme environments. igus® robot cables can withstand large temperature fluctuations.

More and more complex motion sequences in industrial applications require movable twistable cables. At igus® you will find a large selection of different torsionable chainflex® robot cables. From shielded single cores, motor cables, servo cables, measuring system cables, bus cables to hybrid and control cables. In contrast to conventional braided copper shields, these specially developed robot cables are particularly insensitive to friction and movement. To guarantee these properties, torsion-resistant, tinned copper shielding ropes are used for our robot cables. chainflex® robot cables can be subjected to torsional stresses of ±180° per 1m cable length. Depending on the type, they are also resistant to hydrolysis, microbes and UV radiation.

The specially developed robot cables are tested for torsion, bending and tensile load. Due to the high robustness of the robot cable, they have an above-average service life. In order to meet all high standards, igus® robot cables are subjected to a large number of tests annually in our own test laboratory with regard to performance and resistance.

Robot cable tested in the igus® test laboratory
In the 2,750m² igus® test laboratory, robot cables are tested under real conditions with 2 billion test cycles per year in torsion applications. The strict test criteria ensure that our robotic cables also fulfil the promised long service life and quality.

The PUR robot cables are highly abrasion-resistant, halogen-free and flame-retardant, and protect torsionable motor, hybrid, control and bus cables from possible damage.

Buy robot cable
- Robotic cables by the meter: motor cables, data cables, bus cables and more than torsion cables from stock. Torsion cable from 1 meter without a minimum order quantity
- Ready-to-connect robot cables: chainflex® robot cables assembled as readycable® with connectors of your choice and their desired length or as ready-to-install readychain® package:

Translated with www.DeepL.com/Translator

Consulting

I would be happy to answer your questions personally

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h