Explore our virtual tradeshow
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Servo motor feedback cables

Categories
Filter
Application Requirements
Cable structure
Electrical information
Certifications and approvals
Drive technology system

Number of products: 7

chainflex® servo motor feedback cable CF884

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Oil resistance: No oil resistant
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 3.1.1.1
from 1.51 USD/ft
7 variants ready for shipping:
7 variants within 24 hours
Shop now
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE. PB49.B.00449 Lead free
Following 2011/65/EU (RoHS-II)

chainflex® servo motor feedback cable CF894

    • Requirements: For flexing applications
    • Outer jacket: iguPUR
    • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
    • Silicone-free
    • Flame retardant
    • chainflex® class: 3.1.3.1
    from 1.79 USD/ft
    7 variants ready for shipping:
    7 variants within 24 hours
    Shop now
    UV resistance
Medium Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE. PB49.B.00449 Lead free
Following 2011/65/EU (RoHS-II)

    chainflex® servo motor feedback cable CF211

    • Requirements: For medium duty applications
    • Outer jacket: PVC
    • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
    • Silicone-free
    • Flame retardant
    • chainflex® class: 4.2.2.1
    from 2.16 USD/ft
    25 variants ready for shipping:
    20 variants within 24 hours
    Shop now
    Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1

    chainflex® servo motor feedback cable CF111-D

        • Requirements: For medium duty applications
        • Outer jacket: PUR
        • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
        • Halogen-free
        • Silicone-free
        • Flame retardant
        • Offshore
        • Coolant resistant
        • Hydrolysis and microbe-resistant
        • Overall shield
        • Notch-resistant
        • PVC-free
        • chainflex® class: 4.2.3.1
        from 2.65 USD/ft
        20 variants ready for shipping:
        18 variants within 24 hours
        Shop now
        UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

        chainflex® servo motor feedback cable CF11-D

          • Requirements: For extremely heavy duty applications
          • Outer jacket: TPE
          • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
          • Halogen-free
          • Silicone-free
          • Hydrolysis and microbe-resistant
          • PVC-free
          • CFRIP®
          • chainflex® class: 6.6.4.1
          from 2.76 USD/ft
          32 variants ready for shipping:
          24 variants within 24 hours
          Shop now
          UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01559 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

          chainflex® servo motor feedback cable CF113-D

          • Requirements: For extremely heavy duty applications
          • Outer jacket: PUR
          • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
          • Halogen-free
          • Silicone-free
          • Flame retardant
          • Offshore
          • Coolant resistant
          • Hydrolysis and microbe-resistant
          • Overall shield
          • Notch-resistant
          • PVC-free
          • CFRIP®
          • chainflex® class: 6.5.3.1
          from 3.05 USD/ft
          33 variants ready for shipping:
          26 variants within 24 hours
          Shop now
          UV resistance
Medium Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 DNV
Certified according to DNV Type Testing – Certificate No.: 61 935-14 HH EAC
Certified to no. TC RU C-DE. ME77.B.01559 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1 DESINA
According to VDW, DESINA standardization

          chainflex® servo motor feedback cable CFROBOT4

          • Requirements: For twistable applications
          • Outer jacket: PUR
          • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
          • Halogen-free
          • Silicone-free
          • Flame retardant
          • Coolant resistant
          • Hydrolysis and microbe-resistant
          • Overall shield
          • Notch-resistant
          • PVC-free
          • chainflex® class: 6.1.3.3
          from 9.01 USD/ft
          5 variants ready for shipping:
          4 variants within 24 hours
          Shop now
          UV resistance
High Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01218 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35 Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1

          Application Assistance

          I would be happy to answer your questions personally

          Photo
          Timothy Marran

          chainflex® Product Manager

          Email

          Customer Service:

          Monday to Friday from 8 am - 8 pm

          Online:

          24h


          The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

          igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH