Explore our virtual tradeshow
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Special Cables

Categories
Filter
Application Requirements
Cable structure
Certifications and approvals

Number of products: 8

chainflex® CFTHERMO thermocouple cable

  • Requirements: For heavy duty applications
  • Outer jacket: PUR
  • Overall shield
  • Coolant resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
from 5.46 USD/ft
4 variants ready for shipping:
3 variants within 24 hours
Shop now
UV resistance
Medium Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified to no. TC RU C-DE. ME77.B.01254 CTP
Certified to no. C-DE.PB49.B.00416 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF27.07.05.02.01.D, tested by IPA according to standard 14644-1

chainflex® PUR bus cable for hanging CFSPECIAL-182 applications

  • Requirements: For increased tensile load
  • Outer jacket: PUR
  • Overall shield
  • Bio-oil-resistant
  • Coolant resistant
  • Notch-resistant
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • Hydrolysis and microbe-resistant
  • PVC-free
from 10.68 USD/ft
2 variants ready for shipping:
1 variants within 4 working days
Shop now
UV resistance
High Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 50267-2-1 UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 Lead free
Following 2011/65/EU (RoHS-II)

chainflex® PUR hybrid cable for axis 7 of CFSPECIAL-792 robots

  • Requirements: Especially for axis 7 on robots
  • Outer jacket: PUR
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
  • Coolant resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Notch-resistant
  • Flame retardant
from 21.15 USD/ft
6 variants ready for shipping:
3 variants within 4 working days
Shop now
Offshore
MUD-resistant following NEK 606 - status 2009 Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 UL/CSA AWM
176°F NFPA 79
Following NFPA 79-2012 chapter 12.9 Lead free
Following 2011/65/EU (RoHS-II) CEI
Following CEI 20-35

chainflex® motor cable CFSPECIAL.572

  • For TopDrive applications
  • For heavy duty applications
  • Outer jacket: PUR
  • shielded
  • coolant resistant
  • Notch-resistant
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Flame retardant
  • Hydrolysis and microbe-resistant 
  • PVC and halogen-free
from 86.87 USD/ft
4 variants ready for shipping:
1 variants within 4 working days
Shop now

chainflex® CFFLAT motor cable

  • Requirements: For heavy duty applications
  • Outer jacket: TPE
  • Bio-oil-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • PVC-free
  • UV resistance: High
Upon request
Shop now
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free
Following EN 60754 EAC
Certified according to No. TC RU C-DE.ME77.B.01255 Lead free
Following 2011/65/EU (RoHS-II) Clean room
According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1

chainflex® CFSPECIAL.532 data cable

  • For TopDrive & heavy-duty applications
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Flame-retardant
  • PVC and halogen-free
  • UV-resistant
  • Hydrolysis and microbe-resistant
Upon request
Shop now

chainflex® PUR hybrid cable CFSPECIAL.592

  • PUR outer jacket, shielded
  • Resistant to oil and coolant
  • Hydrolysis and microbe-resistant
  • PVC-free and halogen-free
  • Notch-resistant and flame-retardant
  • Requirements: PUR outer jacket
  • Outer jacket: PUR
  • Oil resistance: Oil-resistant according to DIN EN 50363-10-2
Upon request
Shop now
UV resistance
High Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992).

chainflex® motor cable CFSPECIAL.562.PE

  •  For the highest demands
  •  Virtually unrestricted oil resistance, even with bio-oils
  •  Indoor and outdoor applications, UV-resistant
  •  Unsupported travels and up to 100m in gliding applications
  •  Storage and retrieval units, small installation spaces, small radii, machining/tooling machines, fast handling, cleanroom, semiconductor assembly, low-temperature applications
Upon request
1 variants ready for shipping:
1 variants within 4 working days
Shop now

Special cables

Special cables

chainflex® special cables are suitable for special and very special applications where the tasks that have to be performed are more demanding than usual. In our continually growing range of special cables, you can always find special cables that are oriented to your special requirements. If none of the available special cables meet your requirements, we can make customised chainflex® cables for special applications. Access to different materials and manufacturing procedures makes this possible for us.

What characterises special cables?
Special cables have special characteristics and are also manufactured for a specific purpose or task. Special cables can be variations of the following types of cable:

bus cables
data cables
motor cables
coaxial cables
fibre optic cables
measuring system cables
servo cables
control cables

However, unconventional specifications are also not a problem for chainflex® special cables. Our experts for chainflex® special cables are available to answer any questions you may have - Simply use our online Chat function or send us an e-mail. We will then find the ideal solution for you. For purposes of testing, our special cables are subjected to more than 2 million operating cycles in the igus® test laboratory, as a result of which we are able to precisely determine the service life of these cables. Our chainflex® special cables are mainly installed in e-chains® and are therefore especially well-suited for moving applications. As experts in the area of tribologically enhanced plastics, we are able to provide a solution for every application. We make the difference. Due to our experiences in the test laboratory, every special cable from igus® can cope with the most extreme requirements. Our energy chains are constantly in motion and require cables that can move along with them. The chainflex® special cable is only one of many cables that can be used. We also supply fibre optic cables, coaxial cables and many other chainflex® cables. These cables are also developed specially for use under difficult conditions. The high quality standard and the extremely large number of tests are what makes the chainflex® special cable such a reliable product.

Are you looking for an individual, customised solution? Our chainflex® experts will be only too willing to help you and not only when it comes to special cables. Give us a call or use our online Chat function on our website. We look forward to the details of your special application. After all, the tasks your machine has to perform are, for us, the driving force behind innovation and progress.

Application Assistance

I would be happy to answer your questions personally

Photo
Timothy Marran

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH